PowerFlex 700S Driveguard SAFE-Off Board
Rockwell Automation announces that as of
May 30, 2027,
the PowerFlex 700S Driveguard SAFE-Off Board will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 30, 2027
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
May 30, 2027,
the PowerFlex 700S Driveguard SAFE-Off Board will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 30, 2027
Replacement Category:
No planned RA replacement
Driveguard SAFE-Off Board | 700 s |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.112 |
Lead Time | 5 |
Dimension Width | 15.799 |
Dimension Length | 26.01 |
Stock Status | NON_STOCKED |
Weight | 0.243 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Driveguard SAFE-Off Board | 700 s |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.112 |
Lead Time | 5 |
Dimension Width | 15.799 |
Dimension Length | 26.01 |
Stock Status | NON_STOCKED |
Weight | 0.243 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
20d-in024_-en-p
Installation Instructions
20D-IN024 |
20d-td002_-en-p
Technical Data
20D-TD002 |
20d-um001_-en-p
User Manual
20D-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.