20D-DL2-CKE1
PowerFlex 700S DriveLogix Kit
Rockwell Automation announces that as of June 30, 2021, the PowerFlex 700S DriveLogix Kit will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2021
Replacement Category:
Direct Replacement
Replacement Product:
20D-DL2-CKE2
[https://www.rockwellautomation.com/en-us/products/details.20D-DL2-CKE2.html]
Product at a glance
Rockwell Automation announces that as of June 30, 2021, the PowerFlex 700S DriveLogix Kit will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2021
Replacement Category:
Direct Replacement
Replacement Product:
20D-DL2-CKE2
[https://www.rockwellautomation.com/en-us/products/details.20D-DL2-CKE2.html]
Product at a glance
| Accessory Type |
DriveLogix Kit
|
|---|
| DriveLogix Kit |
700 s
|
|---|
| Installation Instructions | Publication |
|---|---|
| 20d-in024_-en-p | 20D-IN024 |
| Technical Data | Publication |
|---|---|
| 20d-td002_-en-p | 20D-TD002 |
| User Manual | Publication |
|---|---|
| 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Accessory Type |
DriveLogix Kit
|
|---|
| DriveLogix Kit |
700 s
|
|---|
Documents
|
20d-in024_-en-p
Installation Instructions
20D-IN024 |
|
20d-td002_-en-p
Technical Data
20D-TD002 |
|
20d-um001_-en-p
User Manual
20D-UM001 |
| Installation Instructions | Publication |
|---|---|
| 20d-in024_-en-p | 20D-IN024 |
| Technical Data | Publication |
| 20d-td002_-en-p | 20D-TD002 |
| User Manual | Publication |
| 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.