Loading
View all PowerFlex 700
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
20be144a0annand0

PowerFlex 700 AC Drive 20B

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of November 30, 2023, the PowerFlex 700 AC Drive 20B will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: November 30, 2023 Replacement Category: Engineering Replacement
Product at a glance
Product Registration
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of November 30, 2023, the PowerFlex 700 AC Drive 20B will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: November 30, 2023 Replacement Category: Engineering Replacement
Product at a glance
Product Registration
Description
PowerFlex700 AC Drive, 600 VAC, 3 PH, 144 Amps, 150 HP Normal Duty, 125 HP Heavy Duty, IP20 / Type 1, with conformal coating, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, Second Environment Filter per CE EMC directive (89/336/EEC), No Communication Module, Vector Control with 120V I/O, No Feedback
  • Add to BOM
  • Register your product
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
20be144a0annand0
UPC
820919117190
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Dimension Drawing (Catalog Pages) Download (PDF)
PowerTerminal Block Drawing Download (PDF)
Dimension Drawing for Frame 6 New Junction Box Download (PDF)
Control Terminal Block Drawing Download (PDF)
2D Drawing (DXF/DWG) Download (ZIP)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Dimension Drawing (Catalog Pages) Download (PDF)
PowerTerminal Block Drawing Download (PDF)
Dimension Drawing for Frame 6 New Junction Box Download (PDF)
Control Terminal Block Drawing Download (PDF)
2D Drawing (DXF/DWG) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Short Circuit Ratings Data Sheet --
Routine Maintenance Guidelines --
Product Cutsheet --
PowerFlex 70 700 Reference Manual - Vol 1 PFLEX-RM001
Drive Specification --
Wire Size Table --
Fuse Size Table --
PowerFlex 70EC/700VC Reference Manual PFLEX-RM004
Parameter List --
User Manual Documentation Update --
Specification Sheet --
Installation Instructions 20B-IN019
Product Profile --
Installation Instructions Publication
20b-in014_-en-p 20B-IN014
Technical Data Publication
20b-td001_-en-p 20B-TD001
20b-td001_-en-p 20B-TD001
User Manual Publication
20b-um002_-en-p 20B-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20be144a0annand0
UPC
820919117190
Drawings
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Dimension Drawing (Catalog Pages) Download (PDF)
PowerTerminal Block Drawing Download (PDF)
Dimension Drawing for Frame 6 New Junction Box Download (PDF)
Control Terminal Block Drawing Download (PDF)
2D Drawing (DXF/DWG) Download (ZIP)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Dimension Drawing (Catalog Pages) Download (PDF)
PowerTerminal Block Drawing Download (PDF)
Dimension Drawing for Frame 6 New Junction Box Download (PDF)
Control Terminal Block Drawing Download (PDF)
2D Drawing (DXF/DWG) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet General
--
Routine Maintenance Guidelines General
--
Product Cutsheet General
--
PowerFlex 70 700 Reference Manual - Vol 1 General
PFLEX-RM001
Drive Specification General
--
Wire Size Table General
--
Fuse Size Table General
--
PowerFlex 70EC/700VC Reference Manual General
PFLEX-RM004
Parameter List General
--
User Manual Documentation Update General
--
Specification Sheet General
--
Installation Instructions General
20B-IN019
Product Profile General
--
20b-in014_-en-p Installation Instructions
20B-IN014
20b-td001_-en-p Technical Data
20B-TD001
20b-td001_-en-p Technical Data
20B-TD001
20b-um002_-en-p User Manual
20B-UM002
General Publication
Short Circuit Ratings Data Sheet --
Routine Maintenance Guidelines --
Product Cutsheet --
PowerFlex 70 700 Reference Manual - Vol 1 PFLEX-RM001
Drive Specification --
Wire Size Table --
Fuse Size Table --
PowerFlex 70EC/700VC Reference Manual PFLEX-RM004
Parameter List --
User Manual Documentation Update --
Specification Sheet --
Installation Instructions 20B-IN019
Product Profile --
Installation Instructions Publication
20b-in014_-en-p 20B-IN014
Technical Data Publication
20b-td001_-en-p 20B-TD001
20b-td001_-en-p 20B-TD001
User Manual Publication
20b-um002_-en-p 20B-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
PowerFlex 700 AC Drive 20B
CloseClose
20be144a0annand0
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose