PowerFlex 700 AC Drive 9.6 A 3 Hp 20B
Rockwell Automation announces that as of
November 30, 2023,
the PowerFlex 700 AC Drive 9.6 A 3 Hp 20B will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2023
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
November 30, 2023,
the PowerFlex 700 AC Drive 9.6 A 3 Hp 20B will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 30, 2023
Replacement Category:
Engineering Replacement
Drawings | |
---|---|
2D Drawing (DXF/DWG) | Download (ZIP) |
Control Terminal Block Drawing | Download (PDF) |
Dimension Drawing (Catalog Pages) | Download (PDF) |
PowerTerminal Block Drawing | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Drawings |
---|
2D Drawing (DXF/DWG) Download (ZIP) |
Control Terminal Block Drawing Download (PDF) |
Dimension Drawing (Catalog Pages) Download (PDF) |
PowerTerminal Block Drawing Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Parameter List | -- |
General | User Manual Documentation Update | -- |
General | Installation Instructions | 20B-IN019 |
General | Product Profile | -- |
General | Drive Specification | -- |
General | PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
General | Routine Maintenance Guidelines | -- |
General | Fuse Size Table | -- |
General | Wire Size Table | -- |
General | Product Cutsheet | -- |
General | PowerFlex 70EC/700VC Reference Manual | PFLEX-RM004 |
General | Specification Sheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Installation Instructions | 20b-in014_-en-p | 20B-IN014 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
User Manual | 20b-um002_-en-p | 20B-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Drawings
Drawings | |
---|---|
2D Drawing (DXF/DWG) | Download (ZIP) |
Control Terminal Block Drawing | Download (PDF) |
Dimension Drawing (Catalog Pages) | Download (PDF) |
PowerTerminal Block Drawing | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Drawings |
---|
2D Drawing (DXF/DWG) Download (ZIP) |
Control Terminal Block Drawing Download (PDF) |
Dimension Drawing (Catalog Pages) Download (PDF) |
PowerTerminal Block Drawing Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Parameter List
General
-- |
User Manual Documentation Update
General
-- |
Installation Instructions
General
20B-IN019 |
Product Profile
General
-- |
Drive Specification
General
-- |
PowerFlex 70 700 Reference Manual - Vol 1
General
PFLEX-RM001 |
Routine Maintenance Guidelines
General
-- |
Fuse Size Table
General
-- |
Wire Size Table
General
-- |
Product Cutsheet
General
-- |
PowerFlex 70EC/700VC Reference Manual
General
PFLEX-RM004 |
Specification Sheet
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
20b-in014_-en-p
Installation Instructions
20B-IN014 |
20b-td001_-en-p
Technical Data
20B-TD001 |
20b-td001_-en-p
Technical Data
20B-TD001 |
20b-um002_-en-p
User Manual
20B-UM002 |
Type | Resource | Publication |
---|---|---|
General | Parameter List | -- |
General | User Manual Documentation Update | -- |
General | Installation Instructions | 20B-IN019 |
General | Product Profile | -- |
General | Drive Specification | -- |
General | PowerFlex 70 700 Reference Manual - Vol 1 | PFLEX-RM001 |
General | Routine Maintenance Guidelines | -- |
General | Fuse Size Table | -- |
General | Wire Size Table | -- |
General | Product Cutsheet | -- |
General | PowerFlex 70EC/700VC Reference Manual | PFLEX-RM004 |
General | Specification Sheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Installation Instructions | 20b-in014_-en-p | 20B-IN014 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
Technical Data | 20b-td001_-en-p | 20B-TD001 |
User Manual | 20b-um002_-en-p | 20B-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.