| Language |
English
|
|---|---|
| Number of Pages |
56
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 20A-PUB-IN1-EN | 20A-IN009 |
| User Manual | Publication |
|---|---|
| 20a-um001_-en-p | 20A-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Language |
English
|
|---|---|
| Number of Pages |
56
|
Documents
|
Product Cutsheet
General
-- |
|
20A-PUB-IN1-EN
Installation Instructions
20A-IN009 |
|
20a-um001_-en-p
User Manual
20A-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 20A-PUB-IN1-EN | 20A-IN009 |
| User Manual | Publication |
| 20a-um001_-en-p | 20A-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.