| Accessory Component |
Single DSL
|
|---|---|
| Cable style |
Standard, Non-flex
|
| Drive-end Connector Type |
Flying Lead at 5700 Drive End
|
| Outer diameter approx. |
17 mm
|
|---|---|
| Core colour |
Green/Yellow
|
| Cable length |
7 m
|
| Drive-end connector type |
Drive-end, flying-leads with factory pre-installed connector kit (optimized for Kinetix 5700)
|
| Number of cores |
8
|
| With protective conductor |
True
|
| Core identification |
Colour
|
| Colour outer sheath |
Orange
|
| Conductor material |
Copper
|
| Conductor surface |
Tinned
|
| Color cable code |
RAL2003
|
| Core color |
White/blue
|
| Motor-end connector type |
Single speedTec DIN connector
|
| AWG size |
14 AWG
|
|---|---|
| Nominal voltage U |
1000 V
|
| Cable type |
Single motor power only
|
| Cable description |
Power only: 1000V hybrid cable with four power and two ftdback (digital communication) conductors
|
| Nominal cross section conductor |
2.08
|
|---|---|
| Nominal cross section conductor (AWG) |
4.1
|
| Cable style |
Standard, non-flexible
|
| Weight, approx |
Standard (non-flex), power wire: 0.185 kg/m
|
| Twisted cores |
False
|
| Accessory component |
Cable
|
| Static bend radius |
Standard (non-flex) and continuous flex: 7 times the cable diam
|
| Features |
Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol
|
| Max. conductor temperature |
105 °C
|
|---|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| knx-td004_-en-p | KNX-TD004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Accessory Component |
Single DSL
|
|---|---|
| Cable style |
Standard, Non-flex
|
| Drive-end Connector Type |
Flying Lead at 5700 Drive End
|
| Outer diameter approx. |
17 mm
|
|---|---|
| Core colour |
Green/Yellow
|
| Cable length |
7 m
|
| Drive-end connector type |
Drive-end, flying-leads with factory pre-installed connector kit (optimized for Kinetix 5700)
|
| Number of cores |
8
|
| With protective conductor |
True
|
| Core identification |
Colour
|
| Colour outer sheath |
Orange
|
| Conductor material |
Copper
|
| Conductor surface |
Tinned
|
| Color cable code |
RAL2003
|
| Core color |
White/blue
|
| Motor-end connector type |
Single speedTec DIN connector
|
| AWG size |
14 AWG
|
|---|---|
| Nominal voltage U |
1000 V
|
| Cable type |
Single motor power only
|
| Cable description |
Power only: 1000V hybrid cable with four power and two ftdback (digital communication) conductors
|
| Nominal cross section conductor |
2.08
|
|---|---|
| Nominal cross section conductor (AWG) |
4.1
|
| Cable style |
Standard, non-flexible
|
| Weight, approx |
Standard (non-flex), power wire: 0.185 kg/m
|
| Twisted cores |
False
|
| Accessory component |
Cable
|
| Static bend radius |
Standard (non-flex) and continuous flex: 7 times the cable diam
|
| Features |
Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol
|
| Max. conductor temperature |
105 °C
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
|
knx-td004_-en-p
Technical Data
KNX-TD004 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| knx-td004_-en-p | KNX-TD004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.