Outer diameter approx. | 25 mm |
---|---|
Core colour | White |
Cable length | 50 m |
Drive-end connector type | Drive-end, flying-leads with factory pre-installed connector kit (optimized for Kinetix 5700) |
Number of cores | 8 None |
With protective conductor | True |
Core identification | Colour |
Colour outer sheath | Orange |
Conductor material | Copper |
Conductor surface | Tinned |
Color cable code | RAL2003 |
Core color | White/blue |
Motor-end connector type | Single speedTec DIN connector |
AWG size | 6 AWG |
---|---|
Nominal voltage U | 600 V |
Cable type | Single motor power with brake wires |
Cable description | Power with brake wires: 600V hybrid cable with four power, two ftdback (digital communication), and two brake conductors |
Nominal cross section conductor | 13.3 |
---|---|
Nominal cross section conductor (AWG) | 26.25 |
Cable style | Continuous-flexible |
Weight, approx | Continuous-flex, power with brake wire: 1.2 kg/m |
Twisted cores | False |
Accessory component | Cable |
Continuous bend radius | Continuous flex: 10 times the cable diam |
Features | Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol |
Max. conductor temperature | 105 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 38.735 |
Lead Time | 38 |
Dimension Width | 74.93 |
Dimension Length | 74.93 |
Stock Status | NON_STOCKED |
Weight | 61.689 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | knx-td004_-en-p | KNX-TD004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Outer diameter approx. | 25 mm |
---|---|
Core colour | White |
Cable length | 50 m |
Drive-end connector type | Drive-end, flying-leads with factory pre-installed connector kit (optimized for Kinetix 5700) |
Number of cores | 8 None |
With protective conductor | True |
Core identification | Colour |
Colour outer sheath | Orange |
Conductor material | Copper |
Conductor surface | Tinned |
Color cable code | RAL2003 |
Core color | White/blue |
Motor-end connector type | Single speedTec DIN connector |
AWG size | 6 AWG |
---|---|
Nominal voltage U | 600 V |
Cable type | Single motor power with brake wires |
Cable description | Power with brake wires: 600V hybrid cable with four power, two ftdback (digital communication), and two brake conductors |
Nominal cross section conductor | 13.3 |
---|---|
Nominal cross section conductor (AWG) | 26.25 |
Cable style | Continuous-flexible |
Weight, approx | Continuous-flex, power with brake wire: 1.2 kg/m |
Twisted cores | False |
Accessory component | Cable |
Continuous bend radius | Continuous flex: 10 times the cable diam |
Features | Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol |
Max. conductor temperature | 105 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 38.735 |
Lead Time | 38 |
Dimension Width | 74.93 |
Dimension Length | 74.93 |
Stock Status | NON_STOCKED |
Weight | 61.689 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
knx-td004_-en-p
Technical Data
KNX-TD004 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | knx-td004_-en-p | KNX-TD004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.