Width | 39 mm |
---|---|
Height | 90 mm |
Depth | 75 mm |
Insulation stripping length | 5 mm |
---|---|
Enclosure type rating | Meets IP20 |
Weight | Approx 0.2 kg (0.44 lb) |
North American temperature code | T4 |
---|
Power consumption (Output power) | 21.6 W @ 50 °C, 12 W @ 65 °C |
---|---|
Supply voltage | 100V...120V AC @ 0.7A, 200...240V AC @ 0.4A |
Supply power | 24V DC @ 0.9A @ 50 °C, 24V DC @ 0.5A @ 65 °C |
Inrush current, max | 25A @ 132V for 10 ms, 40A @ 265V for 10 ms |
Output rating | 24V @ 0.9A, 21.6 W @ 50 °C, 24V @ 0.5A, 12 W @ 65 °C |
Power dissipation (Input power) | 27 W (115V AC), 26.7 W (230V AC) @ 50 °C, 15.4 W (115V AC), 15.2 W (230V AC) @ 65 °C |
Terminal screw torque | 0.49...0.59 Nm (4.3...5.2 in-lb) (using a Phillips-head or 2.5 mm (0.10in.) flat-blade screwdriver) |
Isolation voltage | 250V (continuous), primary to sary: reinforced insulation type, Type tested for 60s @ 2300V AC primary to sary and 1350V AC primary to earth ground. |
Wire size | 0.32...2.1 mm² (22...14 AWG) solid copper wire or, 0.32...1.3 mm² (22...16 AWG) stranded copper wire, Rated at 90 °C (194 °F) insulation max |
Suitable for safety functions | False |
Redundancy | False |
Supply frequency | 47...63 Hz |
Wiring category | 2 - on power ports |
Line loss ride through | 10...3000 ms @ 88V AC |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged dA heat), 5...95% noncondensing |
Shock | Operating: 25 G, IEC 60068-2-27 (Test Ea, unpackaged shock) |
Operating temperature | -20...65 °C (-4...149 °F), IEC 60068-2-1 (Test Ad, operating cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz 10 V/m with 200 Hz 50% Pulse @ 900 MHz and 1890 MHz 10 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Voltage variation | IEC 61000-4-11: 30% dips for 25 cycles, 60% dips for 10 cycles, 100% dips for 0.5 and 1 cycles, >95% interruptions for 250 cycles |
Surrounding air temperature, max | 65 °C |
Emissions | CISPR 11 Group 1, Class A |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on power ports |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±1 kV line-line(DM) and ±2 kV line-earth(CM) on power ports |
Storage temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 4.826 |
Lead Time | 5 |
Dimension Width | 8.636 |
Dimension Length | 11.557 |
Stock Status | STOCKED |
Weight | 0.24 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 2080-in011_-en-p | 2080-IN011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Width | 39 mm |
---|---|
Height | 90 mm |
Depth | 75 mm |
Insulation stripping length | 5 mm |
---|---|
Enclosure type rating | Meets IP20 |
Weight | Approx 0.2 kg (0.44 lb) |
North American temperature code | T4 |
---|
Power consumption (Output power) | 21.6 W @ 50 °C, 12 W @ 65 °C |
---|---|
Supply voltage | 100V...120V AC @ 0.7A, 200...240V AC @ 0.4A |
Supply power | 24V DC @ 0.9A @ 50 °C, 24V DC @ 0.5A @ 65 °C |
Inrush current, max | 25A @ 132V for 10 ms, 40A @ 265V for 10 ms |
Output rating | 24V @ 0.9A, 21.6 W @ 50 °C, 24V @ 0.5A, 12 W @ 65 °C |
Power dissipation (Input power) | 27 W (115V AC), 26.7 W (230V AC) @ 50 °C, 15.4 W (115V AC), 15.2 W (230V AC) @ 65 °C |
Terminal screw torque | 0.49...0.59 Nm (4.3...5.2 in-lb) (using a Phillips-head or 2.5 mm (0.10in.) flat-blade screwdriver) |
Isolation voltage | 250V (continuous), primary to sary: reinforced insulation type, Type tested for 60s @ 2300V AC primary to sary and 1350V AC primary to earth ground. |
Wire size | 0.32...2.1 mm² (22...14 AWG) solid copper wire or, 0.32...1.3 mm² (22...16 AWG) stranded copper wire, Rated at 90 °C (194 °F) insulation max |
Suitable for safety functions | False |
Redundancy | False |
Supply frequency | 47...63 Hz |
Wiring category | 2 - on power ports |
Line loss ride through | 10...3000 ms @ 88V AC |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged dA heat), 5...95% noncondensing |
Shock | Operating: 25 G, IEC 60068-2-27 (Test Ea, unpackaged shock) |
Operating temperature | -20...65 °C (-4...149 °F), IEC 60068-2-1 (Test Ad, operating cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz 10 V/m with 200 Hz 50% Pulse @ 900 MHz and 1890 MHz 10 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Voltage variation | IEC 61000-4-11: 30% dips for 25 cycles, 60% dips for 10 cycles, 100% dips for 0.5 and 1 cycles, >95% interruptions for 250 cycles |
Surrounding air temperature, max | 65 °C |
Emissions | CISPR 11 Group 1, Class A |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on power ports |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±1 kV line-line(DM) and ±2 kV line-earth(CM) on power ports |
Storage temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 4.826 |
Lead Time | 5 |
Dimension Width | 8.636 |
Dimension Length | 11.557 |
Stock Status | STOCKED |
Weight | 0.24 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
2080-in011_-en-p
Installation Instructions
2080-IN011 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 2080-in011_-en-p | 2080-IN011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.