Temperature Rating | -20…55 °C (-4…131 °F) |
---|
With mounting set | True |
---|---|
Mounting method | Other |
North American temperature code | T5 |
---|---|
Explosion-proof | False |
Operating temperature | -20 °C |
---|---|
Nonoperating temperature | -40 °C |
Surrounding air temperature, max | 55 °C |
With PC connection | False |
---|---|
Communication medium fibre optic | False |
Communication medium wireless | False |
Option for configuring controller | True |
Communication medium copper | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 1.8 |
Lead Time | 5 |
Dimension Width | 4.5 |
Dimension Length | 6.4 |
Stock Status | STOCKED |
Weight | 0.634 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Wiring Diagram | -- |
General | Brochure | -- |
General | Product Cutsheet | -- |
User Manual | 2080-um004_-en-e | 2080-UM004 |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Temperature Rating | -20…55 °C (-4…131 °F) |
---|
With mounting set | True |
---|---|
Mounting method | Other |
North American temperature code | T5 |
---|---|
Explosion-proof | False |
Operating temperature | -20 °C |
---|---|
Nonoperating temperature | -40 °C |
Surrounding air temperature, max | 55 °C |
With PC connection | False |
---|---|
Communication medium fibre optic | False |
Communication medium wireless | False |
Option for configuring controller | True |
Communication medium copper | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 1.8 |
Lead Time | 5 |
Dimension Width | 4.5 |
Dimension Length | 6.4 |
Stock Status | STOCKED |
Weight | 0.634 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Wiring Diagram
General
-- |
Brochure
General
-- |
Product Cutsheet
General
-- |
2080-um004_-en-e
User Manual
2080-UM004 |
Micro800 Plug-in Modules User Manual
User Manual
2080-UM002 |
Type | Resource | Publication |
---|---|---|
General | Wiring Diagram | -- |
General | Brochure | -- |
General | Product Cutsheet | -- |
User Manual | 2080-um004_-en-e | 2080-UM004 |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.