
20-HIM-C5S
PowerFlex Programmer Only HIM

Rockwell Automation announces that as of October 31, 2023, the PowerFlex Programmer Only HIM will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 31, 2023
Replacement Category:
Direct Replacement
Replacement Product:
20-HIM-C6S
[https://www.rockwellautomation.com/en-us/products/details.20-HIM-C6S.html]
Product at a glance
Rockwell Automation announces that as of October 31, 2023, the PowerFlex Programmer Only HIM will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 31, 2023
Replacement Category:
Direct Replacement
Replacement Product:
20-HIM-C6S
[https://www.rockwellautomation.com/en-us/products/details.20-HIM-C6S.html]
Product at a glance
Accessory Type | HIM |
---|---|
Communications Kits | Progmer Only Keyboard,LCD Display |
Consist Of | Includes 1202-C30 3m cable |
Type | Resource | Publication |
---|---|---|
Technical Data | 20b-td001_-en-p | 20B-TD001 |
User Manual | 20him-um001_-en-p | 20HIM-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accessory Type | HIM |
---|---|
Communications Kits | Progmer Only Keyboard,LCD Display |
Consist Of | Includes 1202-C30 3m cable |
Documents
20b-td001_-en-p
Technical Data
20B-TD001 |
20him-um001_-en-p
User Manual
20HIM-UM001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 20b-td001_-en-p | 20B-TD001 |
User Manual | 20him-um001_-en-p | 20HIM-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.