Number of poles | 1 |
---|---|
Rated permanent current Iu | 32 A |
Model | Other |
Rated impulse voltage (Uimp) | 8 kV |
Switch size | 32 A |
Power lost | 0.8 W |
Rated voltage (Ue) | 690V per IEC-947 |
Rated thermal current (Ith) | 32A @ 40°C per IEC-947 |
Rated thermal current (Ithe) | 32A @ 60°C per IEC-947 |
Conditional rated short circuit current | 5 kA (gL characteristic) |
Rated breaking capacity | 296A @ 220V, 0.45 [cos j] |
Rated short-time current | 0.8 kArms for 1 s (gL characteristic) |
Strongest series fuse | 35 A (not in enclosure, gL characteristic) |
Standard motor DOL rating | 3-poles, 3-phase: 30.4A @ 120V (similar to AC-3) per UL (CSA) |
Rated making/breaking capacity (= 4 x Ie) | 2 contacts in series: 66.6A @ 63V (DC-23A, DC-3, DC-5 for inductive loads, T ≤7.5 ms) |
Rated making/breaking capacity (= 1.5 x Ie) | 8 contacts in series: 48A @ 504V (1.05 x rated voltage), DC-21A (for resistive loads, T = 1 ms), Ue max = 600V |
Ampere rating | 32 A (suitable for switching off-load (AC-20) above 660V, but only upto 660V for switches with screws at the rear) |
Rated making/breaking capacity (= 1.1 x Ie) | 8 contacts in series: 8.8A @ 369.6V (1.1 x rated voltage), DC-21A (for inductive loads, T = 50 ms), Ue max = 600V |
Rated power (Pe) | 3-poles, 3-phase: 7.5Hp @ 240V per UL (CSA) |
Rated current (Ie) | 8 contacts in series: 8A @ 384V, DC-21A (for inductive loads, T = 50 ms) |
Type of electrical connection of main circuit | Screw connection |
Electrical switch rate | 120 |
Electrical switching rate | 120 ops/h per UL/CSA |
With zero (off) position | No |
---|---|
Protection class | Switch bodies: IP20 (IEC 529) |
Gland entry type | PG-type cable gland entry |
Rigid wire gauge, max | (2) 12...8 AWG (4...10 mm²) |
Fine strands wire gauge, max | (2) 14...10 AWG (2.5...6 mm²) |
Actuator type | Select actuator separately |
Switch configuration | Changeover 1-2 60° |
With retraction in 0-position | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | No |
Complete device in housing | No |
Degree of protection (IP), front side | IP66 |
Mechanical switching rate | 1200 |
Mechanical life operations | Endurance: 1000000 |
Installation | Front/door mounting, 22.5 mm hole |
---|---|
Suitable for front mounting | Yes |
Material housing | Plastic |
Operating temperature | -25 |
---|---|
Storage temperature | -40 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 23 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
Technical Data | 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 1 |
---|---|
Rated permanent current Iu | 32 A |
Model | Other |
Rated impulse voltage (Uimp) | 8 kV |
Switch size | 32 A |
Power lost | 0.8 W |
Rated voltage (Ue) | 690V per IEC-947 |
Rated thermal current (Ith) | 32A @ 40°C per IEC-947 |
Rated thermal current (Ithe) | 32A @ 60°C per IEC-947 |
Conditional rated short circuit current | 5 kA (gL characteristic) |
Rated breaking capacity | 296A @ 220V, 0.45 [cos j] |
Rated short-time current | 0.8 kArms for 1 s (gL characteristic) |
Strongest series fuse | 35 A (not in enclosure, gL characteristic) |
Standard motor DOL rating | 3-poles, 3-phase: 30.4A @ 120V (similar to AC-3) per UL (CSA) |
Rated making/breaking capacity (= 4 x Ie) | 2 contacts in series: 66.6A @ 63V (DC-23A, DC-3, DC-5 for inductive loads, T ≤7.5 ms) |
Rated making/breaking capacity (= 1.5 x Ie) | 8 contacts in series: 48A @ 504V (1.05 x rated voltage), DC-21A (for resistive loads, T = 1 ms), Ue max = 600V |
Ampere rating | 32 A (suitable for switching off-load (AC-20) above 660V, but only upto 660V for switches with screws at the rear) |
Rated making/breaking capacity (= 1.1 x Ie) | 8 contacts in series: 8.8A @ 369.6V (1.1 x rated voltage), DC-21A (for inductive loads, T = 50 ms), Ue max = 600V |
Rated power (Pe) | 3-poles, 3-phase: 7.5Hp @ 240V per UL (CSA) |
Rated current (Ie) | 8 contacts in series: 8A @ 384V, DC-21A (for inductive loads, T = 50 ms) |
Type of electrical connection of main circuit | Screw connection |
Electrical switch rate | 120 |
Electrical switching rate | 120 ops/h per UL/CSA |
With zero (off) position | No |
---|---|
Protection class | Switch bodies: IP20 (IEC 529) |
Gland entry type | PG-type cable gland entry |
Rigid wire gauge, max | (2) 12...8 AWG (4...10 mm²) |
Fine strands wire gauge, max | (2) 14...10 AWG (2.5...6 mm²) |
Actuator type | Select actuator separately |
Switch configuration | Changeover 1-2 60° |
With retraction in 0-position | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | No |
Complete device in housing | No |
Degree of protection (IP), front side | IP66 |
Mechanical switching rate | 1200 |
Mechanical life operations | Endurance: 1000000 |
Installation | Front/door mounting, 22.5 mm hole |
---|---|
Suitable for front mounting | Yes |
Material housing | Plastic |
Operating temperature | -25 |
---|---|
Storage temperature | -40 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 23 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
194-td002_-en-p
Technical Data
194-TD002 |
Type | Resource | Publication |
---|---|---|
Technical Data | 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.