https://www.rockwellautomation.com/en-us/products/details.194E-Y100-1753-6N.html
Catalog #: 194E-Y100-1753-6N
100 A 194E Load switch
Catalog #: 194E-Y100-1753-6N
100 A 194E Load switch
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of auxiliary contacts as normally open contact | 0 |
---|---|
Number of auxiliary contacts as normally closed contact | 0 |
Conditioned rated short-circuit current Iq | 25 kA |
Rated permanent current Iu | 100 A |
Rated operation power at AC-23, 400 V | 55 kW |
Max. rated operation voltage Ue AC | 690 V |
Rated operation power at AC-3, 400 V | 37 kW |
Rated short-time withstand current lcw | 2500 kA |
Type of control element | Long turning handle |
Rated frequency | 60 Hz |
Switch size | 100 A |
Lost power per pole | 5.5 W |
Conventional free air thermal current (Ith) | 120 A per IEC |
Conventional enclosed thermal current (Ie) | 100 A per IEC |
Rated operational voltage (Ue) | 690V per IEC |
Rated isolation voltage (Ui) | 690V per IEC |
Continuous current | UL/CSA (applications): 100 A |
Rated breaking capacity | AC-23A (cosφ 0.45): 800 A @ 400V |
Motor FLA rating | UL/CSA application: 84 A @ 120V, 60 Hz, 3 pole, 3 phase |
Hp motor rating | UL/CSA application: 7.5 Hp @ 120V, 60 Hz, 1 pole, 1 phase |
Fuse rating of circuit (type g, G), max | Short circuit current (co-ordination type 2): 100 A @ 400/415V |
Rated current (Ie) | DC-21A (for resistive loads): 80 A @ 110V, 2 pole in series, T ≤1 ms, Ue max = 660V |
Rated power (Pe) | AC-3: 22 kW @ 690V |
Number of switches | 1 |
Motor drive integrated | No |
Voltage release optional | No |
Type of electrical connection of main circuit | Screw connection |
Switching rate | 120 ops/h |
Rated impulse voltage (Uimp) | 8 kV per UL, CSA |
Test voltage (Ui) | 2.5 kV for 1 minute |
Mechanical
Interlockable | Yes |
---|---|
Version as emergency stop installation | No |
Degree of protection (NEMA) | 4X |
Tightening torque | 5.6 Nm (50 lb-in) |
Switch configuration | OFF-ON 90° |
Rigid wire gauge | 4...50 mm2 (10...1 AWG) |
Fine strands wire gauge | 4...35 mm2 (10...1 AWG) |
Knockouts | PG-type cable gland entry |
Wire gauge, max | Terminal size per IEC 947-1: A9 |
Protection class according to IEC 529 | Switch bodies: IP20 @ motor rating 60 Hz |
Actuator type | Supplied with a type N red/yellow actuator |
Version as reversing switch | No |
Version as main switch | Yes |
Version as maintenance-/service switch | Yes |
Degree of protection (IP), front side | IP20 |
Mechanical life operations | 200000 |
Construction
Colour control element | Red |
---|---|
Device construction | Complete device in housing |
Enclosures height, approx | 230 mm (9-1/16 inch) @ 100 A |
Enclosures width, approx | 175 mm (6-57/64 inch) @ 100 A |
Enclosures depth, approx | 120 mm (4-47/64 inch) @ 100 A |
Installation | IP65 (thermoplastic)-base/DIN rail |
Suitable for distribution board installation | No |
Environmental
Ambient enclosed temperature | -20 °C |
---|---|
Ambient storage temperature | -40 °C |
Ambient operation temperature | -25 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 194E-IN011 |
Technical Data | 194-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 194E-IN011 |
TYPE | Technical Data |
PUBLICATION NUMBER | 194-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of 2024-05-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of 2024-05-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.