View all Open Type Starters
190S-AND2-DC10S-S10
Compact Comb Starter W/Ckt-Bkr
Rockwell Automation announces that as of June 16, 2022, the Compact Comb Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 16, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
Rockwell Automation announces that as of June 16, 2022, the Compact Comb Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 16, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
| Number of auxiliary contacts as normally open contact |
1
|
|---|---|
| Voltage type for actuating |
AC
|
| With short-circuit release |
True
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Overload release current setting |
6.3 A
|
| Type of motor starter |
Direct online starter (DOL)
|
| Contactor size |
100-C09
|
| Style |
Open type
|
| Circuit breaker auxiliary and trip contacts for 140M |
Internal auxiliary and trip contact 1 NO + 1 NO
|
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max |
65kA @ 480V AC, D-frame with 100-C/104-C contactors
|
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max |
65kA @ 480V AC, D-frame with 100-C/104-C contactors
|
| Fuse or circuit breaker per NEC, max |
600 A @ F-Frame with Bulletin 100-C/104-C Contactors
|
| Modifications, accessories |
Contactor auxiliary contact side mount, 1 NO
|
| Hp ratings as a UL508/CSA motor controller in group motor installations |
7.5…10Hp @ 575V AC, 60 Hz (with F-frame, 100-C/104-C contactors)
|
| kW ratings as a IEC for standard motor, 1500 rpm, max |
7.5 kW @ 690V AC @ 50Hz (with F-frame, 100-C/104-C contactors)
|
| Short-circuit current as a IEC (Type 1 coordination), max |
65kA @ 500V AC, (with D-frame, 100-C/104-C contactors)
|
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a IEC (Type 2 coordination), max |
65kA @ 500V AC, (with D-frame, 100-C/104-C contactors)
|
| Hp ratings as a UL508/CSA Type F combination motor controller |
7.5…10Hp @ 575V AC, 60 Hz (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Hp ratings as a UL508/CSA self-protected Type E combination motor controller |
7.5…10Hp @ 575V AC, 60 Hz (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Width |
45 mm
|
|---|---|
| Height |
215 mm
|
| Depth |
181 mm
|
| Circuit breaker frame size |
140M-D8E, high break plus
|
|---|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of auxiliary contacts as normally open contact |
1
|
|---|---|
| Voltage type for actuating |
AC
|
| With short-circuit release |
True
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Overload release current setting |
6.3 A
|
| Type of motor starter |
Direct online starter (DOL)
|
| Contactor size |
100-C09
|
| Style |
Open type
|
| Circuit breaker auxiliary and trip contacts for 140M |
Internal auxiliary and trip contact 1 NO + 1 NO
|
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max |
65kA @ 480V AC, D-frame with 100-C/104-C contactors
|
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max |
65kA @ 480V AC, D-frame with 100-C/104-C contactors
|
| Fuse or circuit breaker per NEC, max |
600 A @ F-Frame with Bulletin 100-C/104-C Contactors
|
| Modifications, accessories |
Contactor auxiliary contact side mount, 1 NO
|
| Hp ratings as a UL508/CSA motor controller in group motor installations |
7.5…10Hp @ 575V AC, 60 Hz (with F-frame, 100-C/104-C contactors)
|
| kW ratings as a IEC for standard motor, 1500 rpm, max |
7.5 kW @ 690V AC @ 50Hz (with F-frame, 100-C/104-C contactors)
|
| Short-circuit current as a IEC (Type 1 coordination), max |
65kA @ 500V AC, (with D-frame, 100-C/104-C contactors)
|
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a IEC (Type 2 coordination), max |
65kA @ 500V AC, (with D-frame, 100-C/104-C contactors)
|
| Hp ratings as a UL508/CSA Type F combination motor controller |
7.5…10Hp @ 575V AC, 60 Hz (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Hp ratings as a UL508/CSA self-protected Type E combination motor controller |
7.5…10Hp @ 575V AC, 60 Hz (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Width |
45 mm
|
|---|---|
| Height |
215 mm
|
| Depth |
181 mm
|
| Circuit breaker frame size |
140M-D8E, high break plus
|
|---|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.