Loading
  • alt text
  • alt text
alt text
alt text
190E-AND1-CC10C-F22

6.3-10.0 A Economy Starter W/Ckt-Bkr

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 190E-AND1-CC10C-F22 product image
Allen-Bradley 190E-AND1-CC10C-F22 product image
Allen-Bradley 190E-AND1-CC10C-F22 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 17, 2022, the 6.3-10.0 A Economy Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 17, 2022 Replacement Category: Direct Replacement Replacement Product: 190E-E09KD01-CC10C [https://www.rockwellautomation.com/en-us/products/details.190E-E09KD01-CC10C.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 17, 2022, the 6.3-10.0 A Economy Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 17, 2022 Replacement Category: Direct Replacement Replacement Product: 190E-E09KD01-CC10C [https://www.rockwellautomation.com/en-us/products/details.190E-E09KD01-CC10C.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
Electrical
Contruction
Construction
Drawings
Documents
Alternative Products
Technotes
Number of auxiliary contacts as normally closed contact
1
Voltage type for actuating
AC
With short-circuit release
True
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Overload release current setting
6.3 A
Type of motor starter
Direct online starter (DOL)
Contactor size
100-C09
Style
Open type
Circuit breaker auxiliary and trip contacts for 140M
Internal 140M auxiliary contact 1 NO + 1 NC
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max
65kA @ 480V AC, D-frame with 100-C/104-C contactors
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max
65kA @ 480V AC, D-frame with 100-C/104-C contactors
Fuse or circuit breaker per NEC, max
450 A @ D-frame with 100-C/104-C contactors
Modifications, accessories
Contactor auxiliary contact front mount, 2 NO + 2 NC
Hp ratings as a UL508/CSA motor controller in group motor installations
7.5…10Hp @ 575V AC, 60 Hz (with D-frame, 100-C/104-C contactors)
kW ratings as a IEC for standard motor, 1500 rpm, max
7.5 kW @ 690V AC @ 50Hz D-frame with bulletin 100-C/104-C contactors
Short-circuit current as a IEC (Type 1 coordination), max
65kA @ 500V AC, D-frame with bulletin 100-C/104-C contactors
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max
65 kA @ 480Y/277V AC, D-frame with bulletin 100-C/104-C contactors
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max
65 kA @ 480Y/277V AC, D-frame with bulletin 100-C/104-C contactors
Short-circuit current as a IEC (Type 2 coordination), max
65kA @ 400V AC, D-frame with bulletin 100-C/104-C contactors
Hp ratings as a UL508/CSA Type F combination motor controller
7.5…10Hp @ 575V AC, 60 Hz (with D-frame, 100-C/104-C contactors)
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
45 mm
Height
178 mm
Depth
83.5 mm
Circuit breaker frame size
140M-C2E, high break
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)
General Publication
Short Circuit Ratings Data Sheet --
Product Cutsheet --
Installation Instructions Publication
190-in007_-mu-p 190-IN007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally closed contact
1
Voltage type for actuating
AC
With short-circuit release
True
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Overload release current setting
6.3 A
Type of motor starter
Direct online starter (DOL)
Contactor size
100-C09
Style
Open type
Circuit breaker auxiliary and trip contacts for 140M
Internal 140M auxiliary contact 1 NO + 1 NC
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max
65kA @ 480V AC, D-frame with 100-C/104-C contactors
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max
65kA @ 480V AC, D-frame with 100-C/104-C contactors
Fuse or circuit breaker per NEC, max
450 A @ D-frame with 100-C/104-C contactors
Modifications, accessories
Contactor auxiliary contact front mount, 2 NO + 2 NC
Hp ratings as a UL508/CSA motor controller in group motor installations
7.5…10Hp @ 575V AC, 60 Hz (with D-frame, 100-C/104-C contactors)
kW ratings as a IEC for standard motor, 1500 rpm, max
7.5 kW @ 690V AC @ 50Hz D-frame with bulletin 100-C/104-C contactors
Short-circuit current as a IEC (Type 1 coordination), max
65kA @ 500V AC, D-frame with bulletin 100-C/104-C contactors
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max
65 kA @ 480Y/277V AC, D-frame with bulletin 100-C/104-C contactors
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max
65 kA @ 480Y/277V AC, D-frame with bulletin 100-C/104-C contactors
Short-circuit current as a IEC (Type 2 coordination), max
65kA @ 400V AC, D-frame with bulletin 100-C/104-C contactors
Hp ratings as a UL508/CSA Type F combination motor controller
7.5…10Hp @ 575V AC, 60 Hz (with D-frame, 100-C/104-C contactors)
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
45 mm
Height
178 mm
Depth
83.5 mm
Circuit breaker frame size
140M-C2E, high break
Drawings
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)
Documents
Short Circuit Ratings Data Sheet General
--
Product Cutsheet General
--
190-in007_-mu-p Installation Instructions
190-IN007
General Publication
Short Circuit Ratings Data Sheet --
Product Cutsheet --
Installation Instructions Publication
190-in007_-mu-p 190-IN007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
6.3-10.0 A Economy Starter W/Ckt-Bkr
CloseClose
190E-AND1-CC10C-F22
Close
Print
Chevron LeftChevron Left
Allen-Bradley 190E-AND1-CC10C-F22 product image
Chevron LeftChevron Left
Allen-Bradley 190E-AND1-CC10C-F22 product image
Allen-Bradley 190E-AND1-CC10C-F22 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose