Current | 20 A |
---|---|
Current | 10 kA |
Current | 400 V AC |
Phase | 2 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.988 |
Lead Time | 28 |
Dimension Width | 8.001 |
Dimension Length | 9.5 |
Stock Status | NON_STOCKED |
Weight | 0.24 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
188 3D Pro-E Drawings | Download (ZIP) |
188 2D Drawing | Download (ZIP) |
188 STP File | Download (ZIP) |
188 PDF Drawing | Download (PDF) |
Drawings |
---|
188 3D Pro-E Drawings Download (ZIP) |
188 2D Drawing Download (ZIP) |
188 STP File Download (ZIP) |
188 PDF Drawing Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | 188-J, 188-K Specifications Technical Data | 1492-SG122 |
General | Product Cutsheet | -- |
General | Circuit Protection Methods White Paper | 1492-WP001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 20 A |
---|---|
Current | 10 kA |
Current | 400 V AC |
Phase | 2 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.988 |
Lead Time | 28 |
Dimension Width | 8.001 |
Dimension Length | 9.5 |
Stock Status | NON_STOCKED |
Weight | 0.24 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
188 3D Pro-E Drawings | Download (ZIP) |
188 2D Drawing | Download (ZIP) |
188 STP File | Download (ZIP) |
188 PDF Drawing | Download (PDF) |
Drawings |
---|
188 3D Pro-E Drawings Download (ZIP) |
188 2D Drawing Download (ZIP) |
188 STP File Download (ZIP) |
188 PDF Drawing Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
188-J, 188-K Specifications Technical Data
General
1492-SG122 |
Product Cutsheet
General
-- |
Circuit Protection Methods White Paper
General
1492-WP001 |
Type | Resource | Publication |
---|---|---|
General | 188-J, 188-K Specifications Technical Data | 1492-SG122 |
General | Product Cutsheet | -- |
General | Circuit Protection Methods White Paper | 1492-WP001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.