Output | 16 Point |
---|---|
Power Supply | 24V DC |
Temperature Rating | 0…55 °C (32…131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 6.401 |
Dimension Length | 10.008 |
Stock Status | NON_STOCKED |
Weight | 0.116 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1794-in096_-en-p | 1794-IN096 |
User Manual | 1794-um061_-en-p | 1794-UM061 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- UL Listed Hazardous
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output | 16 Point |
---|---|
Power Supply | 24V DC |
Temperature Rating | 0…55 °C (32…131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 6.401 |
Dimension Length | 10.008 |
Stock Status | NON_STOCKED |
Weight | 0.116 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Profile
General
-- |
Product Cutsheet
General
-- |
1794-in096_-en-p
Installation Instructions
1794-IN096 |
1794-um061_-en-p
User Manual
1794-UM061 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1794-in096_-en-p | 1794-IN096 |
User Manual | 1794-um061_-en-p | 1794-UM061 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- UL Listed Hazardous
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.