Loading
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
1783-WAPBK9

Stratix 5100 Wireless AP-WGB (RegD B)

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 07, 2018, the Stratix 5100 Wireless AP-WGB (RegD B) will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 07, 2018 Replacement Category: No planned RA replacement
Product at a glance
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 07, 2018, the Stratix 5100 Wireless AP-WGB (RegD B) will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 07, 2018 Replacement Category: No planned RA replacement
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Environmental
Documents
Alternative Products
Technotes
Radio protocol
IEEE 802.11 b/g/n
Encoding
WPA2
For use in
United States
Max. data transmission rate
450 mbit/s
Managed
False
Built-in
False
Ethernet
True
Connection for external antenna
True
Bridge function
True
Integrated firewall
False
Power over Ethernet
True
Repeater function
True
VPN-security
False
Ceiling mounting
True
Suitable for DIN rail (top hat rail) mounting
False
Pole fastening
False
Frequency band
2.4 GHz and 5 GHz
Number of ports 10/100/1000 Mbps LAN
1
Socket outlet adapter
False
Pulse (digital) output
12.95 W
Includes
Mounting bracket, screws, power adapter, (4) Wi-Fi antennas, console cable
Power dissipation
12.95 W
Input voltage at 50/60 Hz
100 V
Output current, DC
380 mA
Output voltage, DC
48 V
Regulatory domain, B FCC
2.412 - 2.462 GHz 11 channels, 5.180 - 5.320 GHz 8 channels, 5.500 - 5.700 GHz 12 channels, 5.745 - 5.825 GHz 5 channels
Width
22.04 cm
Height
4.67 cm
Depth
22.04 cm
Wall mounting
True
Flush-mounted installation
True
Weight
1.22 kg
Degree of protection (IP)
IP30
Humidity, non-condensing
10 %
Operating temperature
-20 °C
Storage temperature
-30 °C
Application Techniques Publication
APPLICATION_TECHNIQUES_enet-at007_-en-p ENET-AT007
APPLICATION_TECHNIQUES_enet-at006_-en-p ENET-AT006
Installation Instructions Publication
1783-in016_-en-p 1783-IN016
Profile Publication
PROFILE_migrat-pp043_-en-p MIGRAT-PP043
Reference Manual Publication
REFERENCE_MANUAL_enet-rm002_-en-p ENET-RM002
Technical Data Publication
1783-td001_-en-p 1783-TD001
User Manual Publication
1783-um006_-en-p 1783-UM006
USER_MANUAL_1783-um007_-en-p 1783-UM007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Radio protocol
IEEE 802.11 b/g/n
Encoding
WPA2
For use in
United States
Max. data transmission rate
450 mbit/s
Managed
False
Built-in
False
Ethernet
True
Connection for external antenna
True
Bridge function
True
Integrated firewall
False
Power over Ethernet
True
Repeater function
True
VPN-security
False
Ceiling mounting
True
Suitable for DIN rail (top hat rail) mounting
False
Pole fastening
False
Frequency band
2.4 GHz and 5 GHz
Number of ports 10/100/1000 Mbps LAN
1
Socket outlet adapter
False
Pulse (digital) output
12.95 W
Includes
Mounting bracket, screws, power adapter, (4) Wi-Fi antennas, console cable
Power dissipation
12.95 W
Input voltage at 50/60 Hz
100 V
Output current, DC
380 mA
Output voltage, DC
48 V
Regulatory domain, B FCC
2.412 - 2.462 GHz 11 channels, 5.180 - 5.320 GHz 8 channels, 5.500 - 5.700 GHz 12 channels, 5.745 - 5.825 GHz 5 channels
Width
22.04 cm
Height
4.67 cm
Depth
22.04 cm
Wall mounting
True
Flush-mounted installation
True
Weight
1.22 kg
Degree of protection (IP)
IP30
Humidity, non-condensing
10 %
Operating temperature
-20 °C
Storage temperature
-30 °C
Documents
APPLICATION_TECHNIQUES_enet-at007_-en-p Application Techniques
ENET-AT007
APPLICATION_TECHNIQUES_enet-at006_-en-p Application Techniques
ENET-AT006
1783-in016_-en-p Installation Instructions
1783-IN016
PROFILE_migrat-pp043_-en-p Profile
MIGRAT-PP043
REFERENCE_MANUAL_enet-rm002_-en-p Reference Manual
ENET-RM002
1783-td001_-en-p Technical Data
1783-TD001
1783-um006_-en-p User Manual
1783-UM006
USER_MANUAL_1783-um007_-en-p User Manual
1783-UM007
Application Techniques Publication
APPLICATION_TECHNIQUES_enet-at007_-en-p ENET-AT007
APPLICATION_TECHNIQUES_enet-at006_-en-p ENET-AT006
Installation Instructions Publication
1783-in016_-en-p 1783-IN016
Profile Publication
PROFILE_migrat-pp043_-en-p MIGRAT-PP043
Reference Manual Publication
REFERENCE_MANUAL_enet-rm002_-en-p ENET-RM002
Technical Data Publication
1783-td001_-en-p 1783-TD001
User Manual Publication
1783-um006_-en-p 1783-UM006
USER_MANUAL_1783-um007_-en-p 1783-UM007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Stratix 5100 Wireless AP-WGB (RegD B)
CloseClose
1783-WAPBK9
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose