1783-SR
Stratix 5900 Security Appliance
Rockwell Automation announces that as of September 03, 2019, the Stratix 5900 Security Appliance will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 03, 2019
Replacement Category:
Functional Replacement
Rockwell Automation announces that as of September 03, 2019, the Stratix 5900 Security Appliance will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 03, 2019
Replacement Category:
Functional Replacement
| Degree of protection (IP) |
IP41
|
|---|---|
| Temperature, surrounding air, maximum |
60 °C
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±500
|
| Emissions, CISPR22 (IEC 61000-6-4) |
Class B
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on shielded Ethernet port |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-25 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-25 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-25 °C
|
| Vibration, IEC 60068-2-64 (test Fh, operating), random |
1.12 g
|
| Firewall |
True
|
|---|---|
| UMTS |
False
|
| Analogue |
False
|
| Ethernet |
True
|
| ISDN |
True
|
| xDSL |
False
|
| Number of ports WAN |
1
|
| Protocol |
IPv4 and IPv6
|
| Number of ports 10/100 Mbps LAN |
4
|
| Empty chassis |
True
|
| USB |
False
|
| VPN |
True
|
| LTE |
False
|
| Includes |
AC power supply with cable, power cord retention lock, power switch lock, serial to Ethernet (RJ-45-to-DB-9) console cable, DIN rail mount
|
| Power consumption, maximum |
11 W
|
| Power dissipation |
11 W
|
| Input voltage, router AC power adapter |
85 V
|
| Number of Gigabit Ethernet WAN RJ45 ports |
1
|
| Number of RS-232 RJ45 console/AUX ports |
1
|
| Output power, maximum |
20 W
|
| Power consumption, router AC power adapter, maximum |
25 W
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on power ports |
3
|
| Input voltage, 4 A Class 2 |
5 V
|
| Weight |
1.5 kg
|
|---|
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
|---|---|
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
|---|---|
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| User Manual | Publication |
|---|---|
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Degree of protection (IP) |
IP41
|
|---|---|
| Temperature, surrounding air, maximum |
60 °C
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±500
|
| Emissions, CISPR22 (IEC 61000-6-4) |
Class B
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on shielded Ethernet port |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-25 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-25 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-25 °C
|
| Vibration, IEC 60068-2-64 (test Fh, operating), random |
1.12 g
|
| Firewall |
True
|
|---|---|
| UMTS |
False
|
| Analogue |
False
|
| Ethernet |
True
|
| ISDN |
True
|
| xDSL |
False
|
| Number of ports WAN |
1
|
| Protocol |
IPv4 and IPv6
|
| Number of ports 10/100 Mbps LAN |
4
|
| Empty chassis |
True
|
| USB |
False
|
| VPN |
True
|
| LTE |
False
|
| Includes |
AC power supply with cable, power cord retention lock, power switch lock, serial to Ethernet (RJ-45-to-DB-9) console cable, DIN rail mount
|
| Power consumption, maximum |
11 W
|
| Power dissipation |
11 W
|
| Input voltage, router AC power adapter |
85 V
|
| Number of Gigabit Ethernet WAN RJ45 ports |
1
|
| Number of RS-232 RJ45 console/AUX ports |
1
|
| Output power, maximum |
20 W
|
| Power consumption, router AC power adapter, maximum |
25 W
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on power ports |
3
|
| Input voltage, 4 A Class 2 |
5 V
|
| Weight |
1.5 kg
|
|---|
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| User Manual | Publication |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.