Network | Ethernet |
---|
Ethernet | No |
---|---|
Fast Ethernet | No |
Gigabit Ethernet | Yes |
Type | 1000BASE-SX multimode fiber |
Cable length for modal bandwidth 400 MHz/km | 500 m |
Interface connector | Dual LC |
Wavelength | 850 nm |
10 Gigabit Ethernet | No |
Cable length for modal bandwidth 160 MHz/km | 220 m |
Cable length for modal bandwidth 200 MHz/km | 275 m |
Cable length for modal bandwidth 500 MHz/km | 550 m |
Core size/cladding size for modal bandwidth 160 MHz/km | 62.5/125 micron |
Core size/cladding size for modal bandwidth 200 MHz/km | 62.5/125 micron |
Core size/cladding size for modal bandwidth 400 MHz/km | 50/125 micron |
Core size/cladding size for modal bandwidth 500 MHz/km | 50/125 micron |
Digital optical monitoring (DOM) | Yes |
Temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.309 |
Lead Time | 5 |
Dimension Width | 17.297 |
Dimension Length | 22.809 |
Stock Status | STOCKED |
Weight | 99.79 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Registration Link | -- |
Technical Data | 1783-td001_-en-p | 1783-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Network | Ethernet |
---|
Ethernet | No |
---|---|
Fast Ethernet | No |
Gigabit Ethernet | Yes |
Type | 1000BASE-SX multimode fiber |
Cable length for modal bandwidth 400 MHz/km | 500 m |
Interface connector | Dual LC |
Wavelength | 850 nm |
10 Gigabit Ethernet | No |
Cable length for modal bandwidth 160 MHz/km | 220 m |
Cable length for modal bandwidth 200 MHz/km | 275 m |
Cable length for modal bandwidth 500 MHz/km | 550 m |
Core size/cladding size for modal bandwidth 160 MHz/km | 62.5/125 micron |
Core size/cladding size for modal bandwidth 200 MHz/km | 62.5/125 micron |
Core size/cladding size for modal bandwidth 400 MHz/km | 50/125 micron |
Core size/cladding size for modal bandwidth 500 MHz/km | 50/125 micron |
Digital optical monitoring (DOM) | Yes |
Temperature | -40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.309 |
Lead Time | 5 |
Dimension Width | 17.297 |
Dimension Length | 22.809 |
Stock Status | STOCKED |
Weight | 99.79 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Product Registration Link
General
-- |
1783-td001_-en-p
Technical Data
1783-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Registration Link | -- |
Technical Data | 1783-td001_-en-p | 1783-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.