Loading
View all MicroLogix 1400 Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1766-L32BWAA

MicroLogix 1400 32 Point Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active Mature
Description
MicroLogix 1400, 12 digital fast 24V dc inputs, 8 digital normal 24V dc inputs, 12 relays outputs, 4 Analog (12 bits) inputs, 2 Analog (12 bits) outputs, 110/240V ac power
  • Add to BOM
  • Repair services
  • Get support
1766-L32BWAA

MicroLogix 1400 32 Point Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active Mature
Description
MicroLogix 1400, 12 digital fast 24V dc inputs, 8 digital normal 24V dc inputs, 12 relays outputs, 4 Analog (12 bits) inputs, 2 Analog (12 bits) outputs, 110/240V ac power
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
Overview
Electrical & Connectivity
General Features
Sustainability
Lifecycle Assessment
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Technotes
Unique Product Identifier
1766-L32BWAA
UPC
612598518135
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Singapore
Class
Progmable Logic Controller
Communication
DF1, DH-485, Modbus RTU, ASCII, DNP3, EtherNet/IP messaging, DNP3 over IP, Modbus TCP/IP
Controller
12 digital fast 24DC
Depth
87
Embedded Analog
(4) Voltage Inputs / (2)
Height
90
Input Signal
120 V AC
Interface
Ethernet Port, Isolated
Memory
20 KB
Number Of Channels
20 I/P, 12 O/P
Output Signal
Relay
Power Supply
120/240V AC
Cradle To Grave
5317 kg CO2 eq
Cradle To Gate
164 kg CO2 eq
Database Used
Ecoinvent 3.10
Impact Assessment Method
EF 3.0 (Environmental Footprint) ESPR aligned
LCA Method
ISO 14040/44 compliant
Use Phase Electricity
European Average Grid Mix (EU-40)
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Dimensional Drawing in 3D (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
Dimensional Drawing in 3D (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Selection Guide 1761-SG001
Product Profile --
Product Cutsheet --
Installation Instructions 1766-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Available Downloads
  • Firmware for 1766-Lxxx (MicroLogix 1400) Ser C v21.007
See All Downloads
Australian RCM
  • Bureau Veritas
  • Australian RCM
  • UL Listed Hazardous
  • American Bureau of Shippin

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1766-L32BWAA
UPC
612598518135
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Singapore
Electrical & Connectivity
Class
Progmable Logic Controller
Communication
DF1, DH-485, Modbus RTU, ASCII, DNP3, EtherNet/IP messaging, DNP3 over IP, Modbus TCP/IP
Controller
12 digital fast 24DC
Depth
87
Embedded Analog
(4) Voltage Inputs / (2)
Height
90
Input Signal
120 V AC
Interface
Ethernet Port, Isolated
Memory
20 KB
Number Of Channels
20 I/P, 12 O/P
Output Signal
Relay
Power Supply
120/240V AC
Sustainability
Cradle To Grave
5317 kg CO2 eq
Cradle To Gate
164 kg CO2 eq
Database Used
Ecoinvent 3.10
Impact Assessment Method
EF 3.0 (Environmental Footprint) ESPR aligned
LCA Method
ISO 14040/44 compliant
Use Phase Electricity
European Average Grid Mix (EU-40)
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Drawings
Dimensional Drawing in 3D (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
Dimensional Drawing in 3D (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Selection Guide General
1761-SG001
Product Profile General
--
Product Cutsheet General
--
Installation Instructions General
1766-IN001
General Publication
Selection Guide 1761-SG001
Product Profile --
Product Cutsheet --
Installation Instructions 1766-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Available Downloads
  • Firmware for 1766-Lxxx (MicroLogix 1400) Ser C v21.007
See All Downloads
Certifications
{name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1766-ct003_-en-e.pdf}
  • Bureau Veritas
  • Australian RCM
  • UL Listed Hazardous
  • American Bureau of Shippin

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
MicroLogix 1400 32 Point Controller
CloseClose
1766-L32BWAA
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose