1760-L12BWB-NC
Pico 12 Point AC Controller
Rockwell Automation announces that as of March 31, 2017, the Pico 12 Point AC Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2017
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of March 31, 2017, the Pico 12 Point AC Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2017
Replacement Category:
Engineering Replacement
| Class |
Electronic controller
|
|---|---|
| Controller |
Pico Controller, 8 Digital Inputs, 4 Relay Outputs, 24V DC
|
| Depth |
58
|
| Embedded Analog |
(2) Analog Voltage Inputs
|
| Furnished Items |
With display
|
| Height |
90
|
| Input Signal |
24V DC
|
| Memory |
512 Instructions
|
| Number Of Channels |
8 I/P, 4 O/P
|
| Output |
4 relay
|
| Output Signal |
Relay
|
| Power Supply |
24V DC
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Pico Family Brochure | -- |
| Pico Getting Results | -- |
| Product Cutsheet | -- |
| Selection Guide | Publication |
|---|---|
| 1760-sg001_-en-p | 1760-SG001 |
| User Manual | Publication |
|---|---|
| 1760-um001_-en-p | 1760-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Class |
Electronic controller
|
|---|---|
| Controller |
Pico Controller, 8 Digital Inputs, 4 Relay Outputs, 24V DC
|
| Depth |
58
|
| Embedded Analog |
(2) Analog Voltage Inputs
|
| Furnished Items |
With display
|
| Height |
90
|
| Input Signal |
24V DC
|
| Memory |
512 Instructions
|
| Number Of Channels |
8 I/P, 4 O/P
|
| Output |
4 relay
|
| Output Signal |
Relay
|
| Power Supply |
24V DC
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Documents
|
Pico Family Brochure
General
-- |
|
Pico Getting Results
General
-- |
|
Product Cutsheet
General
-- |
|
1760-sg001_-en-p
Selection Guide
1760-SG001 |
|
1760-um001_-en-p
User Manual
1760-UM001 |
| General | Publication |
|---|---|
| Pico Family Brochure | -- |
| Pico Getting Results | -- |
| Product Cutsheet | -- |
| Selection Guide | Publication |
| 1760-sg001_-en-p | 1760-SG001 |
| User Manual | Publication |
| 1760-um001_-en-p | 1760-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.