1760-DUB
PicoGFX with Keypad Display
Rockwell Automation announces that as of January 19, 2017, the PicoGFX with Keypad Display will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
January 19, 2017
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of January 19, 2017, the PicoGFX with Keypad Display will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
January 19, 2017
Replacement Category:
Engineering Replacement
| Class |
Progmable Logic Controller Accessories
|
|---|---|
| Furnished Items |
With keypad
|
| Parent Figure/Model Number |
PicoGFX (1760)
|
| Temperature Rating |
-25…55 °C (-13…131 °F)
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Pico Family Brochure | -- |
| Pico Getting Results | -- |
| Pico GFX-70 User Manual | -- |
| Product Cutsheet | -- |
| Selection Guide | Publication |
|---|---|
| 1760-sg001_-en-p | 1760-SG001 |
| User Manual | Publication |
|---|---|
| 1760-um002_-en-p | 1760-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Class |
Progmable Logic Controller Accessories
|
|---|---|
| Furnished Items |
With keypad
|
| Parent Figure/Model Number |
PicoGFX (1760)
|
| Temperature Rating |
-25…55 °C (-13…131 °F)
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Documents
|
Pico Family Brochure
General
-- |
|
Pico Getting Results
General
-- |
|
Pico GFX-70 User Manual
General
-- |
|
Product Cutsheet
General
-- |
|
1760-sg001_-en-p
Selection Guide
1760-SG001 |
|
1760-um002_-en-p
User Manual
1760-UM002 |
| General | Publication |
|---|---|
| Pico Family Brochure | -- |
| Pico Getting Results | -- |
| Pico GFX-70 User Manual | -- |
| Product Cutsheet | -- |
| Selection Guide | Publication |
| 1760-sg001_-en-p | 1760-SG001 |
| User Manual | Publication |
| 1760-um002_-en-p | 1760-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.