Loading
View all ControlLogix 5590 Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
1756-L902TS

ControlLogix 5590 Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Repairable/Replaceable Calculate your impact
Description
ControlLogix 5590 Controller with Safety, 02 MB User Memory, 030 EtherNet/IP Devices, 300 OPC/UA nodes
  • Add to BOM
  • Repair services
  • Get support
Preferred
1756-L902TS

ControlLogix 5590 Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Repairable/Replaceable Calculate your impact
Description
ControlLogix 5590 Controller with Safety, 02 MB User Memory, 030 EtherNet/IP Devices, 300 OPC/UA nodes
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Sustainability
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Technotes
Unique Product Identifier
1756-L902TS
UPC
197734627983
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Application
30 EtherNet/IP and 300 OPCUA n
Bulletin
1756
Communication
(2) 1GB EtherNet/IP ports amd
Display
4 Character Alpha/Numeric
Height
145.2mm (5.717 in)
Interface
USB C
Length
139.6mm (5.50 in)
Memory
2MB Standard/2MB safety
Mounting
1756 Chassis
Number Of Channels
2
Operating Temperature
0...60C (32...140F)
Power Supply
1.2A @ 5.1V DC / 5mA @ 1.2V DC
Processor
SIL2 Safety
Sub Brand
ControlLogix
Width
34.55mm (1.360 in)
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Detail 1756-TD001
Selection Guide Publication
1756-sg900_-en-p 1756-SG900
User Manual Publication
1756-um900_-en-p 1756-UM900
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
38.011
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for ControlLogix 5590 (1756-L9) v38.011 86.58 MB
Firmware for ControlLogix 5590 (1756-L9) v38.011 Firmware 86.58 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
China CCC UKCA DOC
  • China CCC
  • Safety
  • Security
  • UL Listed Hazardous
  • UKCA DOC
  • UNITED KINGDOM SAFETY CERTIFICATE
  • American Bureau of Shippin

This product was certified with the above certifications as of 2026-10-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1756-L902TS
UPC
197734627983
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Application
30 EtherNet/IP and 300 OPCUA n
Bulletin
1756
Communication
(2) 1GB EtherNet/IP ports amd
Display
4 Character Alpha/Numeric
Height
145.2mm (5.717 in)
Interface
USB C
Length
139.6mm (5.50 in)
Memory
2MB Standard/2MB safety
Mounting
1756 Chassis
Number Of Channels
2
Operating Temperature
0...60C (32...140F)
Power Supply
1.2A @ 5.1V DC / 5mA @ 1.2V DC
Processor
SIL2 Safety
Sub Brand
ControlLogix
Width
34.55mm (1.360 in)
Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Technical Detail General
1756-TD001
1756-sg900_-en-p Selection Guide
1756-SG900
1756-um900_-en-p User Manual
1756-UM900
General Publication
Product Cutsheet --
Technical Detail 1756-TD001
Selection Guide Publication
1756-sg900_-en-p 1756-SG900
User Manual Publication
1756-um900_-en-p 1756-UM900
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
38.011
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for ControlLogix 5590 (1756-L9) v38.011 86.58 MB
Firmware for ControlLogix 5590 (1756-L9) v38.011 Firmware 86.58 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct147_-en-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct301_-en-e.pdf}
  • China CCC
  • Safety
  • Security
  • UL Listed Hazardous
  • UKCA DOC
  • UNITED KINGDOM SAFETY CERTIFICATE
  • American Bureau of Shippin

This product was certified with the above certifications as of 2026-10-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
ControlLogix 5590 Controller
CloseClose
1756-L902TS
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left ControlLogix 5590 Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose