Communication | ControlNet |
---|---|
Conformal Coating | True |
Connection Cables | 1 m Tap |
Interface | 2 ControlNet BNC's |
Number Of Channels | 2 None |
With optical interface | False |
---|---|
Supporting protocol for TCP/IP | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for other bus systems | True |
Redundancy | True |
IO link master | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for EtherNet/IP | False |
Transmission rate | 5000 kbps |
Logix communication connections | 128 None |
Power dissipation | 6.7 W |
Thermal dissipation | 22.9 btu/h |
ControlNet port | 2 ControlNet BNC |
Enclosure type rating | None (open-style) |
Number of nodes, max | 99 nodes |
Current draw | 1300mA @ 5.1V DC, 3mA @ 24V DC |
ControlNet cable | 1786-RG6 quad shield RG6 coaxial cable |
Wiring category | 1 - on ControlNet ports, 3 - on USB ports |
Connections supported, max | 131 maximum |
Isolation voltage | Standard: 30V (continuous), basic insulation type, ControlNet network to backplane, Redundant: 30V (continuous), basic insulation type, ControlNet A/B to backplane, and, ControlNet A to ControlNet B, USB to backplane and USB to ControlNet, No isolation be |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
Supporting protocol for SUCONET | False |
With potential separation | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
Slot width | 1 None |
Surrounding air temperature, max | 60 °C |
---|---|
Storage temperature | -40 to 85 °C |
Emissions | CISPR 11: Class A |
Vibration | 2 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±3kV @ 5kHz on ControlNet ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Nonoperating: 30 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±2 kV line-earth (CM) on ControlNet ports |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
North American temperature code | T4A |
---|---|
IEC temperature code | T4 |
Weight, approx | 0.293 kg |
---|---|
Module location | Chassis based, any slot |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.461 |
Lead Time | 5 |
Dimension Width | 21.844 |
Dimension Length | 17.907 |
Stock Status | NON_STOCKED |
Weight | 0.404 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1756-CN2x Series C v25.005
- Firmware for 1756-Lxx Enhanced Redundancy Bundle (Includes RMCT) V20.056_kit1
- Firmware for 1756-Lxx Enhanced Redundancy Bundle (Includes RMCT) v20.057_kit1
- Firmware for 1756-Lxx Enhanced Redundancy Bundle (Includes RMCT) V30.051_kit1
- Firmware for 1756-Lxx Enhanced Redundancy Bundle (Includes RMCT) v20.058_kit1
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | -- |
General | Technical Detail | 1756-SR003 |
Installation Instructions | cnet-in005_-en-p | CNET-IN005 |
Technical Data | 1756-td003_-en-e | 1756-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | ControlNet |
---|---|
Conformal Coating | True |
Connection Cables | 1 m Tap |
Interface | 2 ControlNet BNC's |
Number Of Channels | 2 None |
With optical interface | False |
---|---|
Supporting protocol for TCP/IP | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for other bus systems | True |
Redundancy | True |
IO link master | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for EtherNet/IP | False |
Transmission rate | 5000 kbps |
Logix communication connections | 128 None |
Power dissipation | 6.7 W |
Thermal dissipation | 22.9 btu/h |
ControlNet port | 2 ControlNet BNC |
Enclosure type rating | None (open-style) |
Number of nodes, max | 99 nodes |
Current draw | 1300mA @ 5.1V DC, 3mA @ 24V DC |
ControlNet cable | 1786-RG6 quad shield RG6 coaxial cable |
Wiring category | 1 - on ControlNet ports, 3 - on USB ports |
Connections supported, max | 131 maximum |
Isolation voltage | Standard: 30V (continuous), basic insulation type, ControlNet network to backplane, Redundant: 30V (continuous), basic insulation type, ControlNet A/B to backplane, and, ControlNet A to ControlNet B, USB to backplane and USB to ControlNet, No isolation be |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
Supporting protocol for SUCONET | False |
With potential separation | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
Slot width | 1 None |
Surrounding air temperature, max | 60 °C |
---|---|
Storage temperature | -40 to 85 °C |
Emissions | CISPR 11: Class A |
Vibration | 2 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±3kV @ 5kHz on ControlNet ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Nonoperating: 30 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±2 kV line-earth (CM) on ControlNet ports |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
North American temperature code | T4A |
---|---|
IEC temperature code | T4 |
Weight, approx | 0.293 kg |
---|---|
Module location | Chassis based, any slot |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.461 |
Lead Time | 5 |
Dimension Width | 21.844 |
Dimension Length | 17.907 |
Stock Status | NON_STOCKED |
Weight | 0.404 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Product Profile
General
-- |
Technical Detail
General
1756-SR003 |
cnet-in005_-en-p
Installation Instructions
CNET-IN005 |
1756-td003_-en-e
Technical Data
1756-TD003 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | -- |
General | Technical Detail | 1756-SR003 |
Installation Instructions | cnet-in005_-en-p | CNET-IN005 |
Technical Data | 1756-td003_-en-e | 1756-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1756-CN2x Series C v25.005
- Firmware for 1756-Lxx Enhanced Redundancy Bundle (Includes RMCT) V20.056_kit1
- Firmware for 1756-Lxx Enhanced Redundancy Bundle (Includes RMCT) v20.057_kit1
- Firmware for 1756-Lxx Enhanced Redundancy Bundle (Includes RMCT) V30.051_kit1
- Firmware for 1756-Lxx Enhanced Redundancy Bundle (Includes RMCT) v20.058_kit1
Certifications
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.