| Supply voltage DC |
24 V
|
|---|---|
| Operating current, max |
4 A
|
| Rated current |
4 A fixed NEC Class2
|
| Voltage type of supply voltage |
DC
|
| Degree of protection (IP) |
IP20
|
| Width |
12.5 mm
|
|---|---|
| Height |
98.5 mm
|
| Weight per module |
Approx. 0.13 lb
|
| Terminal wire gauge |
Push-in terminal PT10 AWG20... AWG8 (0.5mm² to 10mm²), Push-in terminal PT2.5 AWG24... AWG14 (0.14mm² to 2.5mm²)
|
| Depth |
80 mm
|
| Termination type |
Push-in
|
| No of channels |
2
|
|---|---|
| Degree of pollution |
2
|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity / damp heat |
96 hr / 95% climate class 3K3
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Topics in Circuit Protection for Power Supplies | 1694-WP001 |
| 1694 Specifications Technical Data | 1492-SG122 |
| Product Cutsheet | -- |
| Instructions for I/O Link 1694 Electronic Circuit Protection Modules | 1694-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UL Recognized
- Australian RCM
- CE
- UL Listed
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Supply voltage DC |
24 V
|
|---|---|
| Operating current, max |
4 A
|
| Rated current |
4 A fixed NEC Class2
|
| Voltage type of supply voltage |
DC
|
| Degree of protection (IP) |
IP20
|
| Width |
12.5 mm
|
|---|---|
| Height |
98.5 mm
|
| Weight per module |
Approx. 0.13 lb
|
| Terminal wire gauge |
Push-in terminal PT10 AWG20... AWG8 (0.5mm² to 10mm²), Push-in terminal PT2.5 AWG24... AWG14 (0.14mm² to 2.5mm²)
|
| Depth |
80 mm
|
| Termination type |
Push-in
|
| No of channels |
2
|
|---|---|
| Degree of pollution |
2
|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity / damp heat |
96 hr / 95% climate class 3K3
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Topics in Circuit Protection for Power Supplies
General
1694-WP001 |
|
1694 Specifications Technical Data
General
1492-SG122 |
|
Product Cutsheet
General
-- |
|
Instructions for I/O Link 1694 Electronic Circuit Protection Modules
General
1694-IN001 |
| General | Publication |
|---|---|
| Topics in Circuit Protection for Power Supplies | 1694-WP001 |
| 1694 Specifications Technical Data | 1492-SG122 |
| Product Cutsheet | -- |
| Instructions for I/O Link 1694 Electronic Circuit Protection Modules | 1694-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UL Recognized
- Australian RCM
- CE
- UL Listed
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.