Supply voltage DC | 24 V |
---|---|
Operating current, max | 2 A |
Rated current | 2 A fixed NEC Class2 |
Voltage type of supply voltage | DC |
Degree of protection (IP) | IP20 |
Width | 12.5 mm |
---|---|
Height | 98.5 mm |
Weight per module | Approx. 0.13 lb |
Terminal wire gauge | Push-in terminal PT10 AWG20... AWG8 (0.5mm² to 10mm²), Push-in terminal PT2.5 AWG24... AWG14 (0.14mm² to 2.5mm²) |
Depth | 80 mm |
Termination type | Push-in |
No of channels | 1 |
---|---|
Degree of pollution | 2 |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Humidity / damp heat | 96 hr / 95% climate class 3K3 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.049 |
Lead Time | 5 |
Dimension Width | 8.89 |
Dimension Length | 1.468 |
Stock Status | STOCKED |
Weight | 62.358 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | 1694 Specifications Technical Data | 1492-SG122 |
General | Product Cutsheet | -- |
General | Topics in Circuit Protection for Power Supplies | 1694-WP001 |
General | Instructions for Standard 1694 Electronic circuit protection modules | 1694-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Recognized
- CE
- UL Listed
- Australian RCM
This product was certified with the above certifications as of 2025-02-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Supply voltage DC | 24 V |
---|---|
Operating current, max | 2 A |
Rated current | 2 A fixed NEC Class2 |
Voltage type of supply voltage | DC |
Degree of protection (IP) | IP20 |
Width | 12.5 mm |
---|---|
Height | 98.5 mm |
Weight per module | Approx. 0.13 lb |
Terminal wire gauge | Push-in terminal PT10 AWG20... AWG8 (0.5mm² to 10mm²), Push-in terminal PT2.5 AWG24... AWG14 (0.14mm² to 2.5mm²) |
Depth | 80 mm |
Termination type | Push-in |
No of channels | 1 |
---|---|
Degree of pollution | 2 |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Humidity / damp heat | 96 hr / 95% climate class 3K3 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.049 |
Lead Time | 5 |
Dimension Width | 8.89 |
Dimension Length | 1.468 |
Stock Status | STOCKED |
Weight | 62.358 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
1694 Specifications Technical Data
General
1492-SG122 |
Product Cutsheet
General
-- |
Topics in Circuit Protection for Power Supplies
General
1694-WP001 |
Instructions for Standard 1694 Electronic circuit protection modules
General
1694-IN002 |
Type | Resource | Publication |
---|---|---|
General | 1694 Specifications Technical Data | 1492-SG122 |
General | Product Cutsheet | -- |
General | Topics in Circuit Protection for Power Supplies | 1694-WP001 |
General | Instructions for Standard 1694 Electronic circuit protection modules | 1694-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Recognized
- CE
- UL Listed
- Australian RCM
This product was certified with the above certifications as of 2025-02-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner



Copyright ©2025 Rockwell Automation, Inc.