View all 1608 i-Sense Voltage Monitor
1608S-6V480K
I-Sense 6-Channel Voltage Sag Detector
Rockwell Automation announces that as of December 01, 2024, the I-Sense 6-Channel Voltage Sag Detector will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 01, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of December 01, 2024, the I-Sense 6-Channel Voltage Sag Detector will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 01, 2024
Replacement Category:
No planned RA replacement
| Depth |
3.0 In. (75 mm)
|
|---|---|
| Frequency Rating |
45 to 65 Hz
|
| Height |
11.4 In. (291 mm)
|
| Measurement inputs |
Up to 6 channels
|
|---|---|
| Description |
I-Sense 6-Channel Voltage Sag Detector
|
| Nominal voltage |
User-selectable, 100V-480Vrms, 1-phase or 3-phase immune to voltage fluctuation up to ±10% of nominal and transient over voltages typically present on mains supply (impulse withstand Category II of IEC 60364-4-443)
|
| Type of device |
Other
|
| Waveform capture rate |
32 sAle/cycle
|
| Sampling rate |
5760 sAle/s
|
| Frequency |
45…65 Hz, auto-sensing
|
| RMS voltage measurement accuracy |
0.2% typical, ±2% maximum (of full-scale) True rms
|
| Data storage |
Non-volatile event storage >300 events, Memory cleared after automatic up load to i-Grid
|
| Voltage deviation event detection trigger |
1/2-cycle rms voltage ≤87% or ≥115% of set nominal, Adaptive waveform deviation detection of transient events
|
| Time stamp |
±0.1 s Typical accuracy Real-time clock synchronized to UTC (NIST standard) daily, via i-Grid and SNTP protocol
|
| Periodic (PRMS) data logging |
Minimum, Maximum and Average rms voltage recorded for each 10-minute period, Min./Max. are lowest/highest sliding 0.5 -cycle rms period
|
| Voltage deviation event storage |
8 cycles waveform data (-1...+3 cycles at event start and -3...+1 cycles at the event end), Continuous rms voltage trend, up to 2 min
|
| Power supply and battery backup |
Powered from Channel 1 (L1-L2 or L1-N), <25VA load, 9V DC external power supply (not provided - for configuration only) , Rechargeable batteries enable measurement & communication during power interruptions for up to 2 min
|
| Depth |
75 mm
|
|---|---|
| Height |
291 mm
|
| Width |
247 mm
|
| Weight |
3.6 kg
|
| Operating temperature |
0 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Altitude |
2000 @ 40 °C
|
| Relative humidity |
0...95% noncondensing
|
| Indicators |
Red and green, Front-panel status indicators
|
|---|---|
| Internet communication |
Over port 80 via HTTP protocol. Outgoing only
|
| Ethernet network |
IEEE 802.3 10 Base-T (10 Mb/s), 8P8C (RJ45) modular connector
|
| i-Sense management console |
On-board web server for configuration and status, password protected
|
| Modem (optional) |
PSTN (analog telephone) RJ11 modular connector, Most global phone systems supported
|
| Enclosure |
NEMA 1 (IP20). Indoor use only. Only non-conducting pollution (degree II)
|
|---|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 1608s-um001_-en-p | 1608S-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Depth |
3.0 In. (75 mm)
|
|---|---|
| Frequency Rating |
45 to 65 Hz
|
| Height |
11.4 In. (291 mm)
|
| Measurement inputs |
Up to 6 channels
|
|---|---|
| Description |
I-Sense 6-Channel Voltage Sag Detector
|
| Nominal voltage |
User-selectable, 100V-480Vrms, 1-phase or 3-phase immune to voltage fluctuation up to ±10% of nominal and transient over voltages typically present on mains supply (impulse withstand Category II of IEC 60364-4-443)
|
| Type of device |
Other
|
| Waveform capture rate |
32 sAle/cycle
|
| Sampling rate |
5760 sAle/s
|
| Frequency |
45…65 Hz, auto-sensing
|
| RMS voltage measurement accuracy |
0.2% typical, ±2% maximum (of full-scale) True rms
|
| Data storage |
Non-volatile event storage >300 events, Memory cleared after automatic up load to i-Grid
|
| Voltage deviation event detection trigger |
1/2-cycle rms voltage ≤87% or ≥115% of set nominal, Adaptive waveform deviation detection of transient events
|
| Time stamp |
±0.1 s Typical accuracy Real-time clock synchronized to UTC (NIST standard) daily, via i-Grid and SNTP protocol
|
| Periodic (PRMS) data logging |
Minimum, Maximum and Average rms voltage recorded for each 10-minute period, Min./Max. are lowest/highest sliding 0.5 -cycle rms period
|
| Voltage deviation event storage |
8 cycles waveform data (-1...+3 cycles at event start and -3...+1 cycles at the event end), Continuous rms voltage trend, up to 2 min
|
| Power supply and battery backup |
Powered from Channel 1 (L1-L2 or L1-N), <25VA load, 9V DC external power supply (not provided - for configuration only) , Rechargeable batteries enable measurement & communication during power interruptions for up to 2 min
|
| Depth |
75 mm
|
|---|---|
| Height |
291 mm
|
| Width |
247 mm
|
| Weight |
3.6 kg
|
| Operating temperature |
0 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Altitude |
2000 @ 40 °C
|
| Relative humidity |
0...95% noncondensing
|
| Indicators |
Red and green, Front-panel status indicators
|
|---|---|
| Internet communication |
Over port 80 via HTTP protocol. Outgoing only
|
| Ethernet network |
IEEE 802.3 10 Base-T (10 Mb/s), 8P8C (RJ45) modular connector
|
| i-Sense management console |
On-board web server for configuration and status, password protected
|
| Modem (optional) |
PSTN (analog telephone) RJ11 modular connector, Most global phone systems supported
|
| Enclosure |
NEMA 1 (IP20). Indoor use only. Only non-conducting pollution (degree II)
|
|---|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
1608s-um001_-en-p
User Manual
1608S-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
| 1608s-um001_-en-p | 1608S-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.