Loading
View all Bulletin 1607 ArmorPower On-Machine Power Supplies
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
1607-XT200D2B

ArmorPower 24V DC Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
1607-XT OnMachine Power Supply, 200W (or two (2) 91 W outputs), Grounded (-) Terminal, 24 V DC, 2 Outputs, Wide Ranging, 90-264 V
  • Add to BOM
  • Repair services
  • Get support
Preferred
1607-XT200D2B

ArmorPower 24V DC Power Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
1607-XT OnMachine Power Supply, 200W (or two (2) 91 W outputs), Grounded (-) Terminal, 24 V DC, 2 Outputs, Wide Ranging, 90-264 V
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Accessories
Technotes
Unique Product Identifier
1607-XT200D2B
UPC
194033632205
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
AC Power light-emitting diode (LED)
Yes (indication for output 1), Yes (indication for output 2)
Efficiency
>82% @ 120V AC, >85% @ 230V AC
Hold-up time
50 ms
Inrush current
<25 A
Operational voltage range
90...264V AC @ 100...300V DC
Overcurrent protection (electronic current limited to)
3.8...4.1 A
Power factor correction
>0.98 active @ 47...63 Hz
Power output
91.2 W
Rated input current
2.2A @ 115V AC, 1.1A @ 230V AC, Imax 2.5 A
Rated supply voltage at AC 50 Hz
100 V
Rated supply voltage at AC 60 Hz
100 V
Rated supply voltage at DC
100 V
Ripple voltage
<240 mVpp bandwidth, 1 MHz
Special feature
NEC Class 2
Voltage type of supply voltage
AC/DC
Mechanical
Degree of protection (IP)
IP67
Depth
122 mm
Height
74 mm
MTBF
>500,000 hr (MTBF determined by Siemens norm SN29500 at full load current and 40 °C.)
Width
245 mm
Construction
Weight
3040 g
Humidity
Up to 100% with condensation
Noise
<480 mVpp bandwidth, 20 MHz
Nonoperating temperature range
-40 °C
Operating temperature range (Tamb)
-25 to 60 °C derate 2.0%/K, 50...60 °C (for IT applications per UL 60950, the maximum ambient temperature at full load current is 30 °C.)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Installation Instructions PDF --
Product Cutsheet --
Dimensions --
Technical Document 1607-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
UL Listed UKCA DOC Eurasion Economic Community
  • UL Listed
  • UL Recognized
  • UKCA DOC
  • Eurasion Economic Community
  • CE

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1607-XT200D2B
UPC
194033632205
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Electrical & Connectivity
AC Power light-emitting diode (LED)
Yes (indication for output 1), Yes (indication for output 2)
Efficiency
>82% @ 120V AC, >85% @ 230V AC
Hold-up time
50 ms
Inrush current
<25 A
Operational voltage range
90...264V AC @ 100...300V DC
Overcurrent protection (electronic current limited to)
3.8...4.1 A
Power factor correction
>0.98 active @ 47...63 Hz
Power output
91.2 W
Rated input current
2.2A @ 115V AC, 1.1A @ 230V AC, Imax 2.5 A
Rated supply voltage at AC 50 Hz
100 V
Rated supply voltage at AC 60 Hz
100 V
Rated supply voltage at DC
100 V
Ripple voltage
<240 mVpp bandwidth, 1 MHz
Special feature
NEC Class 2
Voltage type of supply voltage
AC/DC
Physical Characteristics
Mechanical
Degree of protection (IP)
IP67
Depth
122 mm
Height
74 mm
MTBF
>500,000 hr (MTBF determined by Siemens norm SN29500 at full load current and 40 °C.)
Width
245 mm
Construction
Weight
3040 g
Compliance & Environment
Humidity
Up to 100% with condensation
Noise
<480 mVpp bandwidth, 20 MHz
Nonoperating temperature range
-40 °C
Operating temperature range (Tamb)
-25 to 60 °C derate 2.0%/K, 50...60 °C (for IT applications per UL 60950, the maximum ambient temperature at full load current is 30 °C.)
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Instructions PDF General
--
Product Cutsheet General
--
Dimensions General
--
Technical Document General
1607-TD001
General Publication
Installation Instructions PDF --
Product Cutsheet --
Dimensions --
Technical Document 1607-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
{name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1607-ct003_-en-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1607-ct004_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ec-ct001_-ru-e.pdf}
  • UL Listed
  • UL Recognized
  • UKCA DOC
  • Eurasion Economic Community
  • CE

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
ArmorPower 24V DC Power Supply
CloseClose
1607-XT200D2B
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose