Preferred
1606-xle120ee
Power Supply XLE 120 W Power Supply
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Description
1606-XLE120EE: Essential Power Supply, 24-28V DC, 120 W, 240V AC Input Voltage
Overview
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
1606-xle120ee
|
|---|---|
| UPC |
662074643882
|
| Estimated Lead Time |
85 days
|
| Country of Origin |
>1
|
| Sub Brand |
Power Supply XLE
|
|---|
| Nominal value output voltage 1 |
24 V
|
|---|---|
| Secondary voltage adjustable |
True
|
| Max. output current 1 |
5 A
|
| Nominal value output current 1 |
5 A
|
| Power output |
120 W
|
| Voltage type of supply voltage |
AC
|
| 1st secondary output voltage |
24 V
|
| Rated supply voltage at AC 50 Hz |
200 V
|
| Rated supply voltage at AC 60 Hz |
200 V
|
| Power reserves |
20 %
|
| Derating |
3 w/°c
|
| Input inrush current limiter |
NTC
|
| Adjustment range |
24 V
|
| Power factor |
0.5 typical
|
| Operational range |
180…264V AC
|
| Rated output current |
5A @ 24V
|
| External input fuse, min |
B-16 A or C-10 A
|
| Power losses |
13.2 W typical
|
| Sub group |
Essential line
|
| Hold-up time |
>80 ms @ 120V
|
| Efficiency |
90.2% typical
|
| Input inrush current |
30 A
|
| Special family function |
Dynamic 120% power boost under 45C Degree
|
| Rated input current |
2.6 A
|
| Output voltage stabilized |
True
|
| Rail mounting possible |
True
|
| Stabilized |
True
|
| Height |
124 mm
|
|---|---|
| Depth |
117 mm
|
| Direct mounting possible |
False
|
| Width |
32 mm
|
| Degree of protection (IP) |
IP20
|
| Type of electric connection |
Screw connection
|
| Shock |
30 G, 6ms 20 G, 11ms
|
| MTBF |
940 kh (40 °C, SN29500)
|
| Wall mounting possible |
True
|
| Vibration |
2 g
|
| Ripple and noise, max |
50 mV
|
|---|---|
| Operating temperature |
-10 °C
|
| Storage temperature |
-25 °C
|
| Lifetime, min |
72 kh (+40 °C)
|
| Relative humidity |
5 to 95 %
|
| Weight |
500 g
|
|---|
| Drawings | |
|---|---|
| 3D STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | 1606-IN047 |
| Technical Data | Publication |
|---|---|
| 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
1606-xle120ee
|
|---|---|
| UPC |
662074643882
|
| Estimated Lead Time |
85 days
|
| Country of Origin |
>1
|
Technical Specifications
| Sub Brand |
Power Supply XLE
|
|---|
| Nominal value output voltage 1 |
24 V
|
|---|---|
| Secondary voltage adjustable |
True
|
| Max. output current 1 |
5 A
|
| Nominal value output current 1 |
5 A
|
| Power output |
120 W
|
| Voltage type of supply voltage |
AC
|
| 1st secondary output voltage |
24 V
|
| Rated supply voltage at AC 50 Hz |
200 V
|
| Rated supply voltage at AC 60 Hz |
200 V
|
| Power reserves |
20 %
|
| Derating |
3 w/°c
|
| Input inrush current limiter |
NTC
|
| Adjustment range |
24 V
|
| Power factor |
0.5 typical
|
| Operational range |
180…264V AC
|
| Rated output current |
5A @ 24V
|
| External input fuse, min |
B-16 A or C-10 A
|
| Power losses |
13.2 W typical
|
| Sub group |
Essential line
|
| Hold-up time |
>80 ms @ 120V
|
| Efficiency |
90.2% typical
|
| Input inrush current |
30 A
|
| Special family function |
Dynamic 120% power boost under 45C Degree
|
| Rated input current |
2.6 A
|
| Output voltage stabilized |
True
|
| Rail mounting possible |
True
|
| Stabilized |
True
|
| Height |
124 mm
|
|---|---|
| Depth |
117 mm
|
| Direct mounting possible |
False
|
| Width |
32 mm
|
| Degree of protection (IP) |
IP20
|
| Type of electric connection |
Screw connection
|
| Shock |
30 G, 6ms 20 G, 11ms
|
| MTBF |
940 kh (40 °C, SN29500)
|
| Wall mounting possible |
True
|
| Vibration |
2 g
|
| Ripple and noise, max |
50 mV
|
|---|---|
| Operating temperature |
-10 °C
|
| Storage temperature |
-25 °C
|
| Lifetime, min |
72 kh (+40 °C)
|
| Relative humidity |
5 to 95 %
|
| Weight |
500 g
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Installation Instructions
General
1606-IN047 |
|
1606-td002_-en-p
Technical Data
1606-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | 1606-IN047 |
| Technical Data | Publication |
| 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
- Eurasion Economic Community
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Power Supply XLE 120 W Power Supply
1606-xle120ee
Close
Print
Copyright ©2026 Rockwell Automation, Inc.