Input Circuit Protection | 6 A Slow Blow Fuse or Cat. No. 1489-A1C060 |
---|---|
Input Voltage Range | 100-240V AC/110-150V DC |
Output Voltage Range | 12 -15V DC |
Nominal value output voltage 1 | 12 V |
---|---|
Secondary voltage adjustable | True |
Power output | 180 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 110 V |
Derating | 5 w/°c |
DC OK relay contact | True |
Input inrush current limiter | Active |
Output voltage | 12...15V DC |
Power factor | 0.92 typical |
Operational range | 88...188V DC |
Reserve power (typ. 4 s) | 22.5A @ 12V DC |
Rated output current | 15A @ 12V DC |
External input fuse, min | B-6 A or C-4 A |
Power losses | 16.1 W typical |
Sub group | Performance family |
Hold-up time | 32 ms |
Efficiency | 91.8% typical |
Input inrush current | 4 A/7 A |
Input voltage | 100...240V @ AC, 47...63 Hz |
Rated input current | 1.65A @ 120V AC |
Special feature | Active PFC, Class 1 division 2, semi F47, 9) ABS/GL/RINA (marine) |
Output voltage stabilized | True |
Rail mounting possible | True |
Stabilized | True |
Height | 124 mm |
---|---|
Depth | 117 mm |
Direct mounting possible | False |
Width | 60 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Spring clA connection |
Special functions | No special function |
MTBF | 631 kh (40 °C, SN29500) |
Wall mounting possible | True |
Degree of protection (NEMA) | Other |
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 76 kh (+40 °C) |
Non-operating temperature range | -40 to 85 °C |
Weight | 930 g |
---|
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1606-IN015 |
General | Product Cutsheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
- Semiconductor Inds Immunit
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Circuit Protection | 6 A Slow Blow Fuse or Cat. No. 1489-A1C060 |
---|---|
Input Voltage Range | 100-240V AC/110-150V DC |
Output Voltage Range | 12 -15V DC |
Nominal value output voltage 1 | 12 V |
---|---|
Secondary voltage adjustable | True |
Power output | 180 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 110 V |
Derating | 5 w/°c |
DC OK relay contact | True |
Input inrush current limiter | Active |
Output voltage | 12...15V DC |
Power factor | 0.92 typical |
Operational range | 88...188V DC |
Reserve power (typ. 4 s) | 22.5A @ 12V DC |
Rated output current | 15A @ 12V DC |
External input fuse, min | B-6 A or C-4 A |
Power losses | 16.1 W typical |
Sub group | Performance family |
Hold-up time | 32 ms |
Efficiency | 91.8% typical |
Input inrush current | 4 A/7 A |
Input voltage | 100...240V @ AC, 47...63 Hz |
Rated input current | 1.65A @ 120V AC |
Special feature | Active PFC, Class 1 division 2, semi F47, 9) ABS/GL/RINA (marine) |
Output voltage stabilized | True |
Rail mounting possible | True |
Stabilized | True |
Height | 124 mm |
---|---|
Depth | 117 mm |
Direct mounting possible | False |
Width | 60 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Spring clA connection |
Special functions | No special function |
MTBF | 631 kh (40 °C, SN29500) |
Wall mounting possible | True |
Degree of protection (NEMA) | Other |
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 76 kh (+40 °C) |
Non-operating temperature range | -40 to 85 °C |
Weight | 930 g |
---|
Drawings
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Instructions
General
1606-IN015 |
Product Cutsheet
General
-- |
1606-td002_-en-p
Technical Data
1606-TD002 |
Type | Resource | Publication |
---|---|---|
General | Installation Instructions | 1606-IN015 |
General | Product Cutsheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Australian RCM
- Semiconductor Inds Immunit
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.