| Construction |
Standard
|
|---|---|
| Data Transfer Rate |
1000BASE-T, 1000 Mbit/s
|
| First End Description |
Straight Male
|
| Number Of Conductors |
8 conductors (4-pair)
|
| Second End Description |
Straight Male
|
| Category |
6
|
|---|---|
| Length |
0.5 m
|
| Type of connector connection 1 |
RJ45 8(8)
|
| Cable outer diameter |
5.6 mm
|
| Length, approx |
48.94 mm
|
| Crossover |
Standard
|
| Number of conductors |
8 conductors (4-pair)
|
| Secondary end connector |
RJ45 connector
|
| Connector |
RJ45 red Gbit cordset/patchcord: RJ45 male to RJ45 male, Cat 5e
|
| Cable type |
Teal, unshielded twisted pair, TPE, high-flex, 24 AWG
|
| Material connector housing, connection 1 |
Plastic
|
| First end connector |
RJ45
|
| Special characteristic |
Standard
|
| Outer diameter, nom |
RJ45 cordset/patchcord: 5.84 mm (0.23 in.) ±10%
|
| AWG-size |
24 AWG
|
|---|---|
| Voltage |
RJ45 Gbit cordset/patchcord: 600 V
|
| Cable bandwidth |
1000BASE-T, 1000 Mbit/s, Gbit ethernet over copper wiring
|
| Cable rating |
Weld splatter, sunlight, andoil-resistant, UL CM, CMX, cUL CM, standard TIA 568-B, high flex rated
|
| Degree of protection (IP) |
IP20
|
|---|---|
| Operating temperature |
RJ45 cordset/patchcord: -20...60 °C (-4...140 °F)
|
| Second end description |
Straight male
|
|---|---|
| First end description |
Straight male
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Construction |
Standard
|
|---|---|
| Data Transfer Rate |
1000BASE-T, 1000 Mbit/s
|
| First End Description |
Straight Male
|
| Number Of Conductors |
8 conductors (4-pair)
|
| Second End Description |
Straight Male
|
| Category |
6
|
|---|---|
| Length |
0.5 m
|
| Type of connector connection 1 |
RJ45 8(8)
|
| Cable outer diameter |
5.6 mm
|
| Length, approx |
48.94 mm
|
| Crossover |
Standard
|
| Number of conductors |
8 conductors (4-pair)
|
| Secondary end connector |
RJ45 connector
|
| Connector |
RJ45 red Gbit cordset/patchcord: RJ45 male to RJ45 male, Cat 5e
|
| Cable type |
Teal, unshielded twisted pair, TPE, high-flex, 24 AWG
|
| Material connector housing, connection 1 |
Plastic
|
| First end connector |
RJ45
|
| Special characteristic |
Standard
|
| Outer diameter, nom |
RJ45 cordset/patchcord: 5.84 mm (0.23 in.) ±10%
|
| AWG-size |
24 AWG
|
|---|---|
| Voltage |
RJ45 Gbit cordset/patchcord: 600 V
|
| Cable bandwidth |
1000BASE-T, 1000 Mbit/s, Gbit ethernet over copper wiring
|
| Cable rating |
Weld splatter, sunlight, andoil-resistant, UL CM, CMX, cUL CM, standard TIA 568-B, high flex rated
|
| Degree of protection (IP) |
IP20
|
|---|---|
| Operating temperature |
RJ45 cordset/patchcord: -20...60 °C (-4...140 °F)
|
| Second end description |
Straight male
|
|---|---|
| First end description |
Straight male
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.