| Cable length |
35 m
|
|---|
| Enclosure type rating |
IP67
|
|---|---|
| Connector type |
First: M12, s: RJ45
|
| Connector orientation |
First: straight male, s: straight male
|
| Cable rating |
Shielded: Standard TIA 568-B, ISO/IEC 11801, Flexrated, 26 AWG, Halogen-free, Type CMX
|
| Cable type |
Shielded: teal PUR, 4 Twisted pairs, 26 AWG, Industrial Cat 6, Sunlight- and oil-resistant
|
| Type of outer conductor |
Foil + braiding
|
| Halogen free according to EN 60754-1/2 |
True
|
| Number of conductors |
8 Conductors
|
| Operating temperature |
-40 to 80 °C
|
|---|
| Armouring/reinforcement |
Braiding
|
|---|---|
| Nominal outer diameter |
5.84 mm ±10%
|
| Bend radius |
10 x cable diam
|
| Material |
Coupling nut: Nickel-plated brass, housing: polyurethane (PUR), contact: Gold-plated brass
|
| Technical Data | Publication |
|---|---|
| 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cable length |
35 m
|
|---|
| Enclosure type rating |
IP67
|
|---|---|
| Connector type |
First: M12, s: RJ45
|
| Connector orientation |
First: straight male, s: straight male
|
| Cable rating |
Shielded: Standard TIA 568-B, ISO/IEC 11801, Flexrated, 26 AWG, Halogen-free, Type CMX
|
| Cable type |
Shielded: teal PUR, 4 Twisted pairs, 26 AWG, Industrial Cat 6, Sunlight- and oil-resistant
|
| Type of outer conductor |
Foil + braiding
|
| Halogen free according to EN 60754-1/2 |
True
|
| Number of conductors |
8 Conductors
|
| Operating temperature |
-40 to 80 °C
|
|---|
| Armouring/reinforcement |
Braiding
|
|---|---|
| Nominal outer diameter |
5.84 mm ±10%
|
| Bend radius |
10 x cable diam
|
| Material |
Coupling nut: Nickel-plated brass, housing: polyurethane (PUR), contact: Gold-plated brass
|
Documents
|
1585-td001_-en-p
Technical Data
1585-TD001 |
| Technical Data | Publication |
|---|---|
| 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.