Cable length | 2 m |
---|
Enclosure type rating | IP67 |
---|---|
Connector type | First: M12, s: RJ45 |
Connector orientation | First: right angle male, s: straight male |
Cable rating | 8 conductor, teal TPE, flex rated 10 mon cycles |
Cable type | Teal Robotic TPE, 600V, shielded |
Type of outer conductor | Foil + braiding |
Halogen free according to EN 60754-1/2 | True |
Number of conductors | 8 Conductors |
Operating temperature | -40 to 80 °C |
---|
Armouring/reinforcement | Braiding |
---|---|
Nominal outer diameter | 5.84 mm ±10% |
Bend radius | 10 x cable diam |
Material | Coupling nut: Nickel-plated brass, housing: polyurethane (PUR), contact: Gold-plated brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.0 |
Lead Time | 152 |
Dimension Width | 20.0 |
Dimension Length | 22.0 |
Stock Status | NON_STOCKED |
Weight | 98.0 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable length | 2 m |
---|
Enclosure type rating | IP67 |
---|---|
Connector type | First: M12, s: RJ45 |
Connector orientation | First: right angle male, s: straight male |
Cable rating | 8 conductor, teal TPE, flex rated 10 mon cycles |
Cable type | Teal Robotic TPE, 600V, shielded |
Type of outer conductor | Foil + braiding |
Halogen free according to EN 60754-1/2 | True |
Number of conductors | 8 Conductors |
Operating temperature | -40 to 80 °C |
---|
Armouring/reinforcement | Braiding |
---|---|
Nominal outer diameter | 5.84 mm ±10% |
Bend radius | 10 x cable diam |
Material | Coupling nut: Nickel-plated brass, housing: polyurethane (PUR), contact: Gold-plated brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.0 |
Lead Time | 152 |
Dimension Width | 20.0 |
Dimension Length | 22.0 |
Stock Status | NON_STOCKED |
Weight | 98.0 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1585-td001_-en-p
Technical Data
1585-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.