| First End Description |
Cable Spool
|
|---|---|
| Number Of Conductors |
8 conductors (4-pair)
|
| Second End Connector |
No connector ,flying leads
|
| Second End Description |
No Connector
|
| Number of stranding elements |
8
|
|---|---|
| Cable type |
U/UTP
|
| Cable length |
300 m
|
| Material |
Conductor: tinned copper stranded
|
| Conductor material |
Copper
|
| Stranding |
Bundle
|
| Special characteristic |
Shielded
|
| Category |
5E
|
|---|---|
| AWG size |
24 AWG
|
| Stranding element |
Pairs
|
| Material outer sheath |
Polyvinyl chloride (PVC)
|
| Cable rating |
UL CMR, cUL CMG, Standard TIA 568-B
|
| Cable geometry |
Round
|
| Conductor surface |
Tinned
|
| Voltage |
300 V
|
| Suitable as telephone cable |
True
|
|---|---|
| Diameter |
5.84 mm
|
| Data rate |
Up to 1 GB/s
|
| Number of conductors |
8 conductors (4-pair)
|
| UV resistant |
True
|
| Suitable for underground installation |
True
|
| Suitable as computer data cable |
True
|
| Suitable as signalling cable |
True
|
| Core identification |
Colour
|
| First end description |
Cable spool
|
| Cable bandwidth |
100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
|
| Operating temperature |
-40 °C
|
|---|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1585-td001_-en-p | 1585-TD001 |
| 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| First End Description |
Cable Spool
|
|---|---|
| Number Of Conductors |
8 conductors (4-pair)
|
| Second End Connector |
No connector ,flying leads
|
| Second End Description |
No Connector
|
| Number of stranding elements |
8
|
|---|---|
| Cable type |
U/UTP
|
| Cable length |
300 m
|
| Material |
Conductor: tinned copper stranded
|
| Conductor material |
Copper
|
| Stranding |
Bundle
|
| Special characteristic |
Shielded
|
| Category |
5E
|
|---|---|
| AWG size |
24 AWG
|
| Stranding element |
Pairs
|
| Material outer sheath |
Polyvinyl chloride (PVC)
|
| Cable rating |
UL CMR, cUL CMG, Standard TIA 568-B
|
| Cable geometry |
Round
|
| Conductor surface |
Tinned
|
| Voltage |
300 V
|
| Suitable as telephone cable |
True
|
|---|---|
| Diameter |
5.84 mm
|
| Data rate |
Up to 1 GB/s
|
| Number of conductors |
8 conductors (4-pair)
|
| UV resistant |
True
|
| Suitable for underground installation |
True
|
| Suitable as computer data cable |
True
|
| Suitable as signalling cable |
True
|
| Core identification |
Colour
|
| First end description |
Cable spool
|
| Cable bandwidth |
100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
|
| Operating temperature |
-40 °C
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
1585-td001_-en-p
Technical Data
1585-TD001 |
|
1585-td001_-en-p
Technical Data
1585-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1585-td001_-en-p | 1585-TD001 |
| 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.