| Construction |
Standard
|
|---|---|
| Data Transfer Rate |
100BASE-TX, 100 Mbit/s
|
| Second End Description |
No Connector
|
| Number of stranding elements |
4
|
|---|---|
| Cable type |
SF/FTP
|
| Screen over stranding |
Foil + braiding
|
| Cable length |
100 m
|
| Bend radius |
10 mon cycles at 20 x diam (PUR cable)
|
| Material |
Conductor: tinned copper stranded, insulation: high-density polyethylene
|
| Conductor material |
Copper
|
| Stranding |
Bundle
|
| Special characteristic |
Shielded
|
| Category |
5E
|
|---|---|
| AWG size |
26 AWG
|
| Stranding element |
Pairs
|
| Material outer sheath |
Polyurethane (PUR)
|
| Cable geometry |
Round
|
| Conductor surface |
Tinned
|
| Voltage |
300 V
|
| Suitable as telephone cable |
True
|
|---|---|
| Colour outer sheath |
Red
|
| Data rate |
Up to 1 GB/s, Cat 5e
|
| Number of conductors |
4 conductors (2-pair)
|
| UV resistant |
True
|
| Suitable for underground installation |
True
|
| Suitable as computer data cable |
True
|
| Suitable as signalling cable |
True
|
| Core identification |
Colour
|
| First end description |
Cable spool
|
| Cable bandwidth |
100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1585-td001_-en-p | 1585-TD001 |
| 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Construction |
Standard
|
|---|---|
| Data Transfer Rate |
100BASE-TX, 100 Mbit/s
|
| Second End Description |
No Connector
|
| Number of stranding elements |
4
|
|---|---|
| Cable type |
SF/FTP
|
| Screen over stranding |
Foil + braiding
|
| Cable length |
100 m
|
| Bend radius |
10 mon cycles at 20 x diam (PUR cable)
|
| Material |
Conductor: tinned copper stranded, insulation: high-density polyethylene
|
| Conductor material |
Copper
|
| Stranding |
Bundle
|
| Special characteristic |
Shielded
|
| Category |
5E
|
|---|---|
| AWG size |
26 AWG
|
| Stranding element |
Pairs
|
| Material outer sheath |
Polyurethane (PUR)
|
| Cable geometry |
Round
|
| Conductor surface |
Tinned
|
| Voltage |
300 V
|
| Suitable as telephone cable |
True
|
|---|---|
| Colour outer sheath |
Red
|
| Data rate |
Up to 1 GB/s, Cat 5e
|
| Number of conductors |
4 conductors (2-pair)
|
| UV resistant |
True
|
| Suitable for underground installation |
True
|
| Suitable as computer data cable |
True
|
| Suitable as signalling cable |
True
|
| Core identification |
Colour
|
| First end description |
Cable spool
|
| Cable bandwidth |
100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring
|
Documents
|
Product Cutsheet
General
-- |
|
1585-td001_-en-p
Technical Data
1585-TD001 |
|
1585-td001_-en-p
Technical Data
1585-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1585-td001_-en-p | 1585-TD001 |
| 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.