Loading
View all SMC Flex Smart Motor Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
150-F5NBD

SMC Flex Smart Motor Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
SMC-Flex, Solid State Controller, Open, 5 A, 0.5...3Hp @ 460V AC, Input Volt.: 200...480V, Control Volt.: 100...240V AC
  • Add to BOM
  • Repair services
  • Get support
150-F5NBD

SMC Flex Smart Motor Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
SMC-Flex, Solid State Controller, Open, 5 A, 0.5...3Hp @ 460V AC, Input Volt.: 200...480V, Control Volt.: 100...240V AC
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
B
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
150-F5NBD
UPC
781180617423
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Control Voltage
100...240V AC
Controller Rating
5 A 0.5-3.0Hp @ 460V AC
Sub Brand
SMC Flex
Allen bradley power supply control module, min
1606-XLP50E @ 24V DC (-15%, +10%)
Cold resistance of PTC sensor chain, max
1500 Ω for PTC input ratings
Contact type
Auxiliary contacts 19/20 (Aux #1), 29/30 (Aux #2), 31/32 (Aux #3) and 33/34 (Aux #4)
Control options
None
Controller type
Soft starter
Conventional thermal current (Ith)
AC/DC: 5 A for auxiliary contacts
DV/DT protection
RC snubber network for power circuit
Delta connected motor current
1.7...8.7A @ 500/575V AC, 3-phase
Delta connected motor power, max
7.5Hp @ 575V AC, 60 Hz, 3-phase
Dielectric withstand
2500V per IEC for power circuit
Heatsink fan rating
20VA @ 110/120V AC or 220/240V AC
High capacity available fault current, max
70kA @ 600V, maximum current 17.5 A time delay Class J or Class L fuse for inside delta connected motors
Input OFF-state current
<10 mA AC, <3 mA DC for control circuit @ input OFF-state voltage
Input OFF-state voltage, max
50V AC @ 10V DC/12V AC for control circuit
Input ON-state current
20mA @ 120V AC/40mA @ 240V AC, 7.6mA @ 24V AC/DC for control circuit
Input ON-state voltage, min
85V AC @ 19.2V DC/20.4V AC for control circuit
Inrush current control module
5A @ 24V DC (-15%, +10%)
Inrush time control module
250 ms @ 24V DC (-15%, +10%)
Insulation voltage
Rated 500V per IEC for power circuit
Integrated motor overload protection
True
Line connected motor current
1...5A @ 500/575V AC, 3-phase
Line connected motor power, max
3Hp @ 575V AC, 60 Hz, 3-phase
Lower line side cable size
0.8...2.5 mm2 (18...14 AWG) for power terminals
Lower load side cable size
0.8...2.5 mm2 (18...14 AWG) for power terminals
Number of contacts
1 for auxiliary contacts
Number of sensors, max
6 for PTC input ratings
Operating frequency
50/60 Hz for power circuit
Optional controller feature
SMB smart motor braking control: provides motor braking without additional equipment for applications that require the motor to stop quickly, braking current is adjustable from 0...400% of the motor’s full-load current rating
Overload current for delta connected devices
1.7 A
Overload current for line connected devices
1 A
Rated control supply voltage at AC 50 Hz
100 V
Rated control supply voltage at AC 60 Hz
100 V
Rated impulse voltage
6000V per IEC for power circuit
Rated operating voltage Ue
200 V
Rated operational current
3A @ 120V AC, 1.5A @ 240V AC for auxiliary contacts
Rated operational voltage
200...480V AC (-15%, +10%) per UL/CSA/NEMA for power circuit
Repetitive peak inverse voltage rating
1400V per UL/CSA/NEMA for power circuit
Reset resistance
1600 Ω ± 100 Ω for PTC input ratings
Response resistance
3400 Ω ± 150 Ω for PTC input ratings
Response time
800 ms for PTC input ratings
Short circuit protection device performance (SCPD) type
Type 1
Short circuit trip resistance
25 Ω ± 10 Ω for PTC input ratings
Short-circuit protection device list
Standard fuse, circuit breaker and high capacity time delay class CC/J/L
Standard available fault current, max
5kA @ 200...600V, maximum standard fuse 35 A for delta device opsal current rating
Standard controller feature
Status indication: stopped, starting, stopping, at speed, alarm and fault
Steady state watts control module
24 W @ 24V DC (-15%, +10%)
Tachometer input
0...5V DC @ 4.5V DC = 100% Speed
Transformer control module
75VA @ 100...240V AC (-15%, +10%)
Transient protection
Metal oxide varistors: 220 J (optional) for power circuit
Transient time control module
500 ms @ 24V DC (-15%, +10%)
Transient watts control module
60 W @ 24V DC (-15%, +10%)
Trip classes
10, 15, 20 and 30
Trip current rating
117% of motor FLC
Type of contacts
Progmable NO/NC for auxiliary contacts
Type of control circuit
Electromagnetic relay for auxiliary contacts
Type of current
AC for auxiliary contacts
Upper line side cable size
2.5...95 mm2 (14...3 AWG) for line power terminals
Upper load side cable size
2.5...50 mm2 (14...1 AWG) for load power terminals
Utilization category
MG 1 per UL/CSA/NEMA for power circuit
Voltage at PTC terminals (RPTC = 4 kΩ), max
<7.5 for PTC input ratings
Voltage at PTC terminals (RPTC = open), max
30V for PTC input ratings
Voltage type for actuating
AC
With display
True
Altitude
2000 m
EMC emission levels
Radiated emission: Class A
EMC immunity levels
Surge transient: per EN/IEC 60947-4-2
Humidity
5...95% (noncondensing)
Operating temperature
Open: -5 to 50 °C (23 to 122 °F)
Pollution degree
2
Protection against electrical shock
IP20 per IEC for power circuit
Steady state heat dissipation with control and fan power
70 W
Storage and transportation temperature
-20 °C
Mechanical
Break
360VA for auxiliary contacts
Control terminals
ClAing yoke connection, M3 screw clA
Depth
203 mm (8 in)
Function
Single direction
Height
321 mm (12.60 in)
Internal bypass
True
Make
3600VA for auxiliary contacts
Power pole construction
Heatsink thyristor modular design
Power terminal markings
NEMA, CENELEC EN50 012
Shock
Opsal: 15 G
Tightening torque
14.7 Nm (130 in-lb) for power terminals
Vibration
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
Weight
5.7 kg
Width
150 mm (5.90 in)
Wire strip length
18...20 mm (0.22...0.34 in) for power terminals
Construction
Control modules construction
Thermoset and thermoplastic moldings
Enclosure
Open type
Metal parts construction
Plated brass, copper or painted steel
Number of poles
3
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Specifications Sheet and Wiring Diagram --
Dimension Sheet --
Features --
3D Dimensions (STEP) --
Circuit Protection Device And SCCR Tables --
Repair Parts List --
Modes of Operation --
Product Cutsheet --
Technical Data Publication
150-td009_-en-p 150-TD009
User Manual Publication
150-um008_-en-p 150-UM008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Database Files Size Notes
Miscellaneous DPI Hosts - DriveTools SP Database Files Updated 7/23/15 744 KB Product DocumentationProduct Documentation Release notes
Miscellaneous Hosts - CCW Database Files - Updated 7/24/20 2.06 MB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for SMC-Flex - 150-Fxxxxx (multi) 500 KB
EDS files for Soft Starters Family (multi) 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) 500 KB
EDS files for Soft Starters Family (multi) 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) 500 KB
EDS files for Soft Starters Family (multi) 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) 500 KB
EDS files for Soft Starters Family (multi) 1.28 MB
Firmware Size Notes
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.008 10.26 MB
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.006 165 KB Product DocumentationProduct Documentation Release notes
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.003 1.32 MB
Firmware for SMC-FLEX 150-Fxxxxx HyperTerminal v6.003 165 KB
Firmware for SMC-Flex 150-Fxxxxx ControlFlash v5.001 1.32 MB
Firmware for SMC-Flex 150-Fxxxxx HyperTerminal v5.001 165 KB
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
Miscellaneous DPI Hosts - DriveTools SP Database Files Updated 7/23/15 Database Files 744 KB Product DocumentationProduct Documentation Release notes
Miscellaneous Hosts - CCW Database Files - Updated 7/24/20 Database Files 2.06 MB Product DocumentationProduct Documentation Release notes
EDS files for SMC-Flex - 150-Fxxxxx (multi) EDS - Electronic Data Sheet Files 500 KB
EDS files for Soft Starters Family (multi) EDS - Electronic Data Sheet Files 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) EDS - Electronic Data Sheet Files 500 KB
EDS files for Soft Starters Family (multi) EDS - Electronic Data Sheet Files 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) EDS - Electronic Data Sheet Files 500 KB
EDS files for Soft Starters Family (multi) EDS - Electronic Data Sheet Files 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) EDS - Electronic Data Sheet Files 500 KB
EDS files for Soft Starters Family (multi) EDS - Electronic Data Sheet Files 1.28 MB
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.008 Firmware 10.26 MB
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.006 Firmware 165 KB Product DocumentationProduct Documentation Release notes
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.003 Firmware 1.32 MB
Firmware for SMC-FLEX 150-Fxxxxx HyperTerminal v6.003 Firmware 165 KB
Firmware for SMC-Flex 150-Fxxxxx ControlFlash v5.001 Firmware 1.32 MB
Firmware for SMC-Flex 150-Fxxxxx HyperTerminal v5.001 Firmware 165 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
China CCC Eurasion Economic Community Australian RCM
  • China CCC
  • Eurasion Economic Community
  • Australian RCM
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
150-F5NBD
UPC
781180617423
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Control Voltage
100...240V AC
Controller Rating
5 A 0.5-3.0Hp @ 460V AC
Sub Brand
SMC Flex
Allen bradley power supply control module, min
1606-XLP50E @ 24V DC (-15%, +10%)
Cold resistance of PTC sensor chain, max
1500 Ω for PTC input ratings
Contact type
Auxiliary contacts 19/20 (Aux #1), 29/30 (Aux #2), 31/32 (Aux #3) and 33/34 (Aux #4)
Control options
None
Controller type
Soft starter
Conventional thermal current (Ith)
AC/DC: 5 A for auxiliary contacts
DV/DT protection
RC snubber network for power circuit
Delta connected motor current
1.7...8.7A @ 500/575V AC, 3-phase
Delta connected motor power, max
7.5Hp @ 575V AC, 60 Hz, 3-phase
Dielectric withstand
2500V per IEC for power circuit
Heatsink fan rating
20VA @ 110/120V AC or 220/240V AC
High capacity available fault current, max
70kA @ 600V, maximum current 17.5 A time delay Class J or Class L fuse for inside delta connected motors
Input OFF-state current
<10 mA AC, <3 mA DC for control circuit @ input OFF-state voltage
Input OFF-state voltage, max
50V AC @ 10V DC/12V AC for control circuit
Input ON-state current
20mA @ 120V AC/40mA @ 240V AC, 7.6mA @ 24V AC/DC for control circuit
Input ON-state voltage, min
85V AC @ 19.2V DC/20.4V AC for control circuit
Inrush current control module
5A @ 24V DC (-15%, +10%)
Inrush time control module
250 ms @ 24V DC (-15%, +10%)
Insulation voltage
Rated 500V per IEC for power circuit
Integrated motor overload protection
True
Line connected motor current
1...5A @ 500/575V AC, 3-phase
Line connected motor power, max
3Hp @ 575V AC, 60 Hz, 3-phase
Lower line side cable size
0.8...2.5 mm2 (18...14 AWG) for power terminals
Lower load side cable size
0.8...2.5 mm2 (18...14 AWG) for power terminals
Number of contacts
1 for auxiliary contacts
Number of sensors, max
6 for PTC input ratings
Operating frequency
50/60 Hz for power circuit
Optional controller feature
SMB smart motor braking control: provides motor braking without additional equipment for applications that require the motor to stop quickly, braking current is adjustable from 0...400% of the motor’s full-load current rating
Overload current for delta connected devices
1.7 A
Overload current for line connected devices
1 A
Rated control supply voltage at AC 50 Hz
100 V
Rated control supply voltage at AC 60 Hz
100 V
Rated impulse voltage
6000V per IEC for power circuit
Rated operating voltage Ue
200 V
Rated operational current
3A @ 120V AC, 1.5A @ 240V AC for auxiliary contacts
Rated operational voltage
200...480V AC (-15%, +10%) per UL/CSA/NEMA for power circuit
Repetitive peak inverse voltage rating
1400V per UL/CSA/NEMA for power circuit
Reset resistance
1600 Ω ± 100 Ω for PTC input ratings
Response resistance
3400 Ω ± 150 Ω for PTC input ratings
Response time
800 ms for PTC input ratings
Short circuit protection device performance (SCPD) type
Type 1
Short circuit trip resistance
25 Ω ± 10 Ω for PTC input ratings
Short-circuit protection device list
Standard fuse, circuit breaker and high capacity time delay class CC/J/L
Standard available fault current, max
5kA @ 200...600V, maximum standard fuse 35 A for delta device opsal current rating
Standard controller feature
Status indication: stopped, starting, stopping, at speed, alarm and fault
Steady state watts control module
24 W @ 24V DC (-15%, +10%)
Tachometer input
0...5V DC @ 4.5V DC = 100% Speed
Transformer control module
75VA @ 100...240V AC (-15%, +10%)
Transient protection
Metal oxide varistors: 220 J (optional) for power circuit
Transient time control module
500 ms @ 24V DC (-15%, +10%)
Transient watts control module
60 W @ 24V DC (-15%, +10%)
Trip classes
10, 15, 20 and 30
Trip current rating
117% of motor FLC
Type of contacts
Progmable NO/NC for auxiliary contacts
Type of control circuit
Electromagnetic relay for auxiliary contacts
Type of current
AC for auxiliary contacts
Upper line side cable size
2.5...95 mm2 (14...3 AWG) for line power terminals
Upper load side cable size
2.5...50 mm2 (14...1 AWG) for load power terminals
Utilization category
MG 1 per UL/CSA/NEMA for power circuit
Voltage at PTC terminals (RPTC = 4 kΩ), max
<7.5 for PTC input ratings
Voltage at PTC terminals (RPTC = open), max
30V for PTC input ratings
Voltage type for actuating
AC
With display
True
Compliance & Environment
Altitude
2000 m
EMC emission levels
Radiated emission: Class A
EMC immunity levels
Surge transient: per EN/IEC 60947-4-2
Humidity
5...95% (noncondensing)
Operating temperature
Open: -5 to 50 °C (23 to 122 °F)
Pollution degree
2
Protection against electrical shock
IP20 per IEC for power circuit
Steady state heat dissipation with control and fan power
70 W
Storage and transportation temperature
-20 °C
Physical Characteristics
Mechanical
Break
360VA for auxiliary contacts
Control terminals
ClAing yoke connection, M3 screw clA
Depth
203 mm (8 in)
Function
Single direction
Height
321 mm (12.60 in)
Internal bypass
True
Make
3600VA for auxiliary contacts
Power pole construction
Heatsink thyristor modular design
Power terminal markings
NEMA, CENELEC EN50 012
Shock
Opsal: 15 G
Tightening torque
14.7 Nm (130 in-lb) for power terminals
Vibration
Opsal: 1.0 G peak, 0.15 mm (0.006 in) displacement
Weight
5.7 kg
Width
150 mm (5.90 in)
Wire strip length
18...20 mm (0.22...0.34 in) for power terminals
Construction
Control modules construction
Thermoset and thermoplastic moldings
Enclosure
Open type
Metal parts construction
Plated brass, copper or painted steel
Number of poles
3
Drawings
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Specifications Sheet and Wiring Diagram General
--
Dimension Sheet General
--
Features General
--
3D Dimensions (STEP) General
--
Circuit Protection Device And SCCR Tables General
--
Repair Parts List General
--
Modes of Operation General
--
Product Cutsheet General
--
150-td009_-en-p Technical Data
150-TD009
150-um008_-en-p User Manual
150-UM008
General Publication
Specifications Sheet and Wiring Diagram --
Dimension Sheet --
Features --
3D Dimensions (STEP) --
Circuit Protection Device And SCCR Tables --
Repair Parts List --
Modes of Operation --
Product Cutsheet --
Technical Data Publication
150-td009_-en-p 150-TD009
User Manual Publication
150-um008_-en-p 150-UM008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 1.95 GB Product DocumentationProduct Documentation Release notes
Database Files Size Notes
Miscellaneous DPI Hosts - DriveTools SP Database Files Updated 7/23/15 744 KB Product DocumentationProduct Documentation Release notes
Miscellaneous Hosts - CCW Database Files - Updated 7/24/20 2.06 MB Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for SMC-Flex - 150-Fxxxxx (multi) 500 KB
EDS files for Soft Starters Family (multi) 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) 500 KB
EDS files for Soft Starters Family (multi) 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) 500 KB
EDS files for Soft Starters Family (multi) 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) 500 KB
EDS files for Soft Starters Family (multi) 1.28 MB
Firmware Size Notes
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.008 10.26 MB
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.006 165 KB Product DocumentationProduct Documentation Release notes
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.003 1.32 MB
Firmware for SMC-FLEX 150-Fxxxxx HyperTerminal v6.003 165 KB
Firmware for SMC-Flex 150-Fxxxxx ControlFlash v5.001 1.32 MB
Firmware for SMC-Flex 150-Fxxxxx HyperTerminal v5.001 165 KB
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00 AOP - Add On Profiles 1.95 GB Product DocumentationProduct Documentation Release notes
Miscellaneous DPI Hosts - DriveTools SP Database Files Updated 7/23/15 Database Files 744 KB Product DocumentationProduct Documentation Release notes
Miscellaneous Hosts - CCW Database Files - Updated 7/24/20 Database Files 2.06 MB Product DocumentationProduct Documentation Release notes
EDS files for SMC-Flex - 150-Fxxxxx (multi) EDS - Electronic Data Sheet Files 500 KB
EDS files for Soft Starters Family (multi) EDS - Electronic Data Sheet Files 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) EDS - Electronic Data Sheet Files 500 KB
EDS files for Soft Starters Family (multi) EDS - Electronic Data Sheet Files 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) EDS - Electronic Data Sheet Files 500 KB
EDS files for Soft Starters Family (multi) EDS - Electronic Data Sheet Files 1.28 MB
EDS files for SMC-Flex - 150-Fxxxxx (multi) EDS - Electronic Data Sheet Files 500 KB
EDS files for Soft Starters Family (multi) EDS - Electronic Data Sheet Files 1.28 MB
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.008 Firmware 10.26 MB
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.006 Firmware 165 KB Product DocumentationProduct Documentation Release notes
Firmware for SMC-FLEX 150-Fxxxxx ControlFlash v6.003 Firmware 1.32 MB
Firmware for SMC-FLEX 150-Fxxxxx HyperTerminal v6.003 Firmware 165 KB
Firmware for SMC-Flex 150-Fxxxxx ControlFlash v5.001 Firmware 1.32 MB
Firmware for SMC-Flex 150-Fxxxxx HyperTerminal v5.001 Firmware 165 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct025_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct001_-ru-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/150-ct039_-en-e.pdf}
  • China CCC
  • Eurasion Economic Community
  • Australian RCM
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
SMC Flex Smart Motor Controller
CloseClose
150-F5NBD
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose