150-F85FBD-3B-6P-8L-20E-NB
Encl. SMC Flex Smart Motor Controller
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
SMC-Flex, Solid State Controller, NEMA Type 4/12 (IP65), 85 A, 15...60Hp @ 460V AC, Input Volt.: 200...480V, Control Volt.: 100...240V AC, w/ SMC-Off-Bypass SS, w/ Control Circuit Transformer, w/ Line-Mounted Protective Module, w/ EtherNet/IP Comm. Mod., w/ NEMA Bypass Contactor
150-F85FBD-3B-6P-8L-20E-NB
Encl. SMC Flex Smart Motor Controller
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
SMC-Flex, Solid State Controller, NEMA Type 4/12 (IP65), 85 A, 15...60Hp @ 460V AC, Input Volt.: 200...480V, Control Volt.: 100...240V AC, w/ SMC-Off-Bypass SS, w/ Control Circuit Transformer, w/ Line-Mounted Protective Module, w/ EtherNet/IP Comm. Mod., w/ NEMA Bypass Contactor
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
B
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
150-F85FBD-3B-6P-8L-20E-NB
|
|---|---|
| UPC |
885630357409
|
| Estimated Lead Time |
29 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Current |
460 V AC
|
|---|---|
| Current |
100 V AC
|
| voltage |
480 V AC
|
| Drawings | |
|---|---|
| 3D Dimensions STP | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D Dimensions STP Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Enclosed SMC Lead Times | -- |
| Features | -- |
| Modes of Operation | -- |
| Product Cutsheet | -- |
| Dimension Sheet | -- |
| Specifications Sheet and Wiring Diagram | -- |
| Repair Parts List | -- |
| Installation Instructions | Publication |
|---|---|
| 150-in020_-mu-p | 150-IN020 |
| Technical Data | Publication |
|---|---|
| 150-td009_-en-p | 150-TD009 |
| User Manual | Publication |
|---|---|
| 150-um007_-en-p | 150-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Miscellaneous DPI Hosts - DriveTools SP Database Files Updated 7/23/15
Database Files
744 KB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
150-F85FBD-3B-6P-8L-20E-NB
|
|---|---|
| UPC |
885630357409
|
| Estimated Lead Time |
29 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Current |
460 V AC
|
|---|---|
| Current |
100 V AC
|
| voltage |
480 V AC
|
Drawings
| Drawings | |
|---|---|
| 3D Dimensions STP | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D Dimensions STP Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Enclosed SMC Lead Times
General
-- |
|
Features
General
-- |
|
Modes of Operation
General
-- |
|
Product Cutsheet
General
-- |
|
Dimension Sheet
General
-- |
|
Specifications Sheet and Wiring Diagram
General
-- |
|
Repair Parts List
General
-- |
|
150-in020_-mu-p
Installation Instructions
150-IN020 |
|
150-td009_-en-p
Technical Data
150-TD009 |
|
150-um007_-en-p
User Manual
150-UM007 |
| General | Publication |
|---|---|
| Enclosed SMC Lead Times | -- |
| Features | -- |
| Modes of Operation | -- |
| Product Cutsheet | -- |
| Dimension Sheet | -- |
| Specifications Sheet and Wiring Diagram | -- |
| Repair Parts List | -- |
| Installation Instructions | Publication |
| 150-in020_-mu-p | 150-IN020 |
| Technical Data | Publication |
| 150-td009_-en-p | 150-TD009 |
| User Manual | Publication |
| 150-um007_-en-p | 150-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
AOP for PowerFlex Drives and SMCs (all Logix versions) v16.05.00
AOP - Add On Profiles
1.95 GB
Release notes
Miscellaneous DPI Hosts - DriveTools SP Database Files Updated 7/23/15
Database Files
744 KB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
Encl. SMC Flex Smart Motor Controller
150-F85FBD-3B-6P-8L-20E-NB
Close
Print
Copyright ©2026 Rockwell Automation, Inc.