voltage | 480 V AC |
---|---|
Current | 460 V AC |
Current | 100 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D Dimensions STP | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D Dimensions STP Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Features | -- |
General | Enclosed SMC Lead Times | -- |
General | Specifications Sheet and Wiring Diagram | -- |
General | Product Cutsheet | -- |
General | Modes of Operation | -- |
General | Dimension Sheet | -- |
Technical Data | 150-td009_-en-p | 150-TD009 |
User Manual | 150-um007_-en-p | 150-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
voltage | 480 V AC |
---|---|
Current | 460 V AC |
Current | 100 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D Dimensions STP | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D Dimensions STP Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Repair Parts List
General
-- |
Features
General
-- |
Enclosed SMC Lead Times
General
-- |
Specifications Sheet and Wiring Diagram
General
-- |
Product Cutsheet
General
-- |
Modes of Operation
General
-- |
Dimension Sheet
General
-- |
150-td009_-en-p
Technical Data
150-TD009 |
150-um007_-en-p
User Manual
150-UM007 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Features | -- |
General | Enclosed SMC Lead Times | -- |
General | Specifications Sheet and Wiring Diagram | -- |
General | Product Cutsheet | -- |
General | Modes of Operation | -- |
General | Dimension Sheet | -- |
Technical Data | 150-td009_-en-p | 150-TD009 |
User Manual | 150-um007_-en-p | 150-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.