voltage | 480 V AC |
---|---|
Current | 460 V AC |
Current | 100 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D Dimensions STP | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D Dimensions STP Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Modes of Operation | -- |
General | Specifications Sheet and Wiring Diagram | -- |
General | Dimension Sheet | -- |
General | Features | -- |
General | Enclosed SMC Lead Times | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 150-td009_-en-p | 150-TD009 |
User Manual | 150-um007_-en-p | 150-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
voltage | 480 V AC |
---|---|
Current | 460 V AC |
Current | 100 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D Dimensions STP | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D Dimensions STP Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Modes of Operation
General
-- |
Specifications Sheet and Wiring Diagram
General
-- |
Dimension Sheet
General
-- |
Features
General
-- |
Enclosed SMC Lead Times
General
-- |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
150-td009_-en-p
Technical Data
150-TD009 |
150-um007_-en-p
User Manual
150-UM007 |
Type | Resource | Publication |
---|---|---|
General | Modes of Operation | -- |
General | Specifications Sheet and Wiring Diagram | -- |
General | Dimension Sheet | -- |
General | Features | -- |
General | Enclosed SMC Lead Times | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 150-td009_-en-p | 150-TD009 |
User Manual | 150-um007_-en-p | 150-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.