voltage | 480 V AC |
---|---|
Voltage | 480 V |
Current | 37 A |
Current | 120 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 15.59 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Dimension Sheet (Catalog) | -- |
General | Specifications Sheet | -- |
General | Wiring | -- |
General | Features and Modes of Operation | -- |
General | Enclosed SMC Lead Times | -- |
General | OL Trip Curves and Starts per Hour Curves | -- |
Technical Data | 150-td009_-en-p | 150-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
voltage | 480 V AC |
---|---|
Voltage | 480 V |
Current | 37 A |
Current | 120 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 15.59 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
Dimension Sheet (Catalog)
General
-- |
Specifications Sheet
General
-- |
Wiring
General
-- |
Features and Modes of Operation
General
-- |
Enclosed SMC Lead Times
General
-- |
OL Trip Curves and Starts per Hour Curves
General
-- |
150-td009_-en-p
Technical Data
150-TD009 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Dimension Sheet (Catalog) | -- |
General | Specifications Sheet | -- |
General | Wiring | -- |
General | Features and Modes of Operation | -- |
General | Enclosed SMC Lead Times | -- |
General | OL Trip Curves and Starts per Hour Curves | -- |
Technical Data | 150-td009_-en-p | 150-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.