1494V-FS30
Fuse Block
Rockwell Automation announces that as of December 31, 2017, the Fuse Block will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2017
Replacement Category:
No planned RA replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
Rockwell Automation announces that as of December 31, 2017, the Fuse Block will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2017
Replacement Category:
No planned RA replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
| Fuse Class |
H,J or R
|
|---|
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 1494-td002_-en-p | 1494-TD002 |
| Technical Data | 1494V-FS30 | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Fuse Class |
H,J or R
|
|---|
Documents
|
1494-td002_-en-p
Technical Data
1494-TD002 |
|
1494V-FS30
Technical Data
1494-TD002 |
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 1494-td002_-en-p | 1494-TD002 |
| Technical Data | 1494V-FS30 | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.