Loading
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
1494V-DHX622-A-D-E-HH

NEMA 200 A Flange Mtd Rod Switch

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of May 31, 2019, the NEMA 200 A Flange Mtd Rod Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: May 31, 2019 Replacement Category: No planned RA replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of May 31, 2019, the NEMA 200 A Flange Mtd Rod Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: May 31, 2019 Replacement Category: No planned RA replacement
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Documents
Alternative Products
Technotes
Sub Brand
NEMA
Type
Flange Mtd Rod Switch
Rated permanent current Iu
200 A
Max. rated operation voltage Ue AC
600 V
Type of control element
Long turning handle
Switching frequency, max
5 ops/m
Fuse clip type
Class H fuse clips
Continuous current rating
200A @ 600V AC
Number of switches
1
Motor drive integrated
False
Motor drive optional
False
Voltage release optional
False
Type of electrical connection of main circuit
Screw connection
Switch and fuse rating (fusing)
600V 200 A switch, 200 A clips
Short circuit withstand capability
10000A @ 600V AC/DC: unfused or with Class H fuses
KW rating, max
90 Kw per AC23 (IEC) @ 380...440V AC, 3-phase, 50 Hz
Hp rating, max
60 Hp per UL and CSA @ 230V AC, 3-phase, 60 Hz
Low level auxiliary contact rating 1 NO or 1 NC
C300, R150 per NEMA/EEMAC
Standard auxiliary contact rating 1 NO or 1 NC
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Factory installed models
Long connecting rod
Dielectric strength
2200V @ 1min
Standard electrical interlock contact rating 2 NO
10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
Interlockable
True
Version as emergency stop installation
False
Recommended torque, lug to terminal
175 in-lb
Mechanical life operations
8000 (typical)
Version as safety switch
False
Version as reversing switch
False
Version as main switch
True
Version as maintenance-/service switch
True
Material
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
Recommended torque, switch side
275 in-lb
Suitable for front mounting 4-hole
False
Suitable for front mounting centre
False
Colour control element
Black
Device construction
Built-in device fixed built-in technique
Disconnect mechanism
Left-hand mechanism
Suitable for floor mounting
False
Suitable for distribution board installation
True
Suitable for intermediate mounting
True
Conductor size
#6...4 AWG (16...95 mm²)
Altitude
2000 m per IEC 337-1
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F)
Ambient open temperature, max
-20 °C
Ambient enclosed temperature, max
-20 °C
Ambient storage temperature, max
-40 °C
Technical Data Publication
1494-td002_-en-p 1494-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Sub Brand
NEMA
Type
Flange Mtd Rod Switch
Rated permanent current Iu
200 A
Max. rated operation voltage Ue AC
600 V
Type of control element
Long turning handle
Switching frequency, max
5 ops/m
Fuse clip type
Class H fuse clips
Continuous current rating
200A @ 600V AC
Number of switches
1
Motor drive integrated
False
Motor drive optional
False
Voltage release optional
False
Type of electrical connection of main circuit
Screw connection
Switch and fuse rating (fusing)
600V 200 A switch, 200 A clips
Short circuit withstand capability
10000A @ 600V AC/DC: unfused or with Class H fuses
KW rating, max
90 Kw per AC23 (IEC) @ 380...440V AC, 3-phase, 50 Hz
Hp rating, max
60 Hp per UL and CSA @ 230V AC, 3-phase, 60 Hz
Low level auxiliary contact rating 1 NO or 1 NC
C300, R150 per NEMA/EEMAC
Standard auxiliary contact rating 1 NO or 1 NC
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Factory installed models
Long connecting rod
Dielectric strength
2200V @ 1min
Standard electrical interlock contact rating 2 NO
10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
Interlockable
True
Version as emergency stop installation
False
Recommended torque, lug to terminal
175 in-lb
Mechanical life operations
8000 (typical)
Version as safety switch
False
Version as reversing switch
False
Version as main switch
True
Version as maintenance-/service switch
True
Material
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
Recommended torque, switch side
275 in-lb
Suitable for front mounting 4-hole
False
Suitable for front mounting centre
False
Colour control element
Black
Device construction
Built-in device fixed built-in technique
Disconnect mechanism
Left-hand mechanism
Suitable for floor mounting
False
Suitable for distribution board installation
True
Suitable for intermediate mounting
True
Conductor size
#6...4 AWG (16...95 mm²)
Altitude
2000 m per IEC 337-1
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F)
Ambient open temperature, max
-20 °C
Ambient enclosed temperature, max
-20 °C
Ambient storage temperature, max
-40 °C
Documents
1494-td002_-en-p Technical Data
1494-TD002
Technical Data Publication
1494-td002_-en-p 1494-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
NEMA 200 A Flange Mtd Rod Switch
CloseClose
1494V-DHX622-A-D-E-HH
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose