Loading
Allen-Bradley 1494U-LA600 product image
Allen Bradley
Best Selling
1494U-LA600

600A Aluminum Lugs

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
Scan code
Allen-Bradley 1494U-LA600 product image
Allen Bradley
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Repair Options
CloseClose
Lorem ipsum dolor sit amet, consectetur adipiscing elit.
Schedule a repair Request repair documentation Repair terms and conditions
Technical Specifications
Documents
Technotes
Current 600 A
Type Resource Publication
General Product Cutsheet --
Technical Data 1494-td002_-en-p 1494-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Current 600 A
Documents
Product Cutsheet General
--
1494-td002_-en-p Technical Data
1494-TD002
Type Resource Publication
General Product Cutsheet --
Technical Data 1494-td002_-en-p 1494-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
600A Aluminum Lugs
CloseClose
1494U-LA600
Close
Print
Allen-Bradley 1494U-LA600 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose