Loading
View all 1494U Universal
  • alt text
alt text
1494U-J30-C3-M-PC

Disconnect Kits

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 1494U-J30-C3-M-PC product image
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Certifications
Alternative Products
Technotes
Connection type
Switch body : glass-filled thermoplastic
Efficiency
-20
Flicker
10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
Fuse block option
15 kW @ 500...600V AC, 3-phase, 50 Hz
Hold-up time
-40
Individual harmonics (DC-127th)
15Hp @ 600V DC per UL and CSA
Interharmonics
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA min per IEC
LED status
10000
Level-5 lens color
2000 m per IEC 947-1
NEMA rating designation
30A @ 250/600V DC
Operating distance
2200V @ 1min
Operational range
200000A @ 600V AC : with class J or class R fuses
Power losses
1.5
Rated input current
Lug to terminal : 20 in-lb
Rated output current
600V @ 30A switch, 30 A type J fuse clips
Special family function
6
Special product function
Knife switch style handle
Spot size
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Sub group
-20
Temperature, max
Protective cover
Transient detect
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 5V @ 1mA min per IEC
Number of poles
3
Rated permanent current Iu
30 A
Max. rated operation voltage Ue AC
600 V
Type of control element
Long turning handle
Switching frequency, max
6 ops/m
Continuous current rating
30 A
Number of switches
1
Motor drive optional
False
Voltage release optional
False
Type of electrical connection of main circuit
Screw connection
Switch and fuse rating (fusing)
600V @ 30A switch, 30 A Type J fuse clips
Short circuit withstand capability
200000A @ 600V AC, with class J or class R fuses
KW rating, max
5.5 kW @ 220...240V AC, 3-phase, 50 Hz per IEC (AC23)
Hp rating, max
7.5Hp @ 230V AC, 3-phase, 60 Hz per UL and CSA
Auxiliary contact electrical ratings
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Electrical interlock ratings
Standard contact 2 NO: 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
With pre-assembled cabling
False
Dielectric strength
2200V @ 1min
Operating handle style
Knife switch style handle
Interlockable
True
Recommended torque
Switch side: 45 in-lb
Version as main switch
True
Factory option
Protective cover
Mechanical life operations
10000
Degree of protection
Operating handles: painted Type 1, 3R, 4, 12
Material
Switches, mechanisms and accessory kits: Zinc-plated Steel, RoHS compliant finish
Width
6.81 in
Device construction
Built-in device fixed built-in technique
Height
8.58 in
Depth
3.63 in
Conductor size
Single Port copper lug: 16 AWG @ copper conductor
Altitude
2000 m (6562 ft) per IEC 947-1
Ambient temperature
Storage: -40...65 °C (-40...149 °F)
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
1494-td002_-en-p 1494-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Connection type
Switch body : glass-filled thermoplastic
Efficiency
-20
Flicker
10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
Fuse block option
15 kW @ 500...600V AC, 3-phase, 50 Hz
Hold-up time
-40
Individual harmonics (DC-127th)
15Hp @ 600V DC per UL and CSA
Interharmonics
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA min per IEC
LED status
10000
Level-5 lens color
2000 m per IEC 947-1
NEMA rating designation
30A @ 250/600V DC
Operating distance
2200V @ 1min
Operational range
200000A @ 600V AC : with class J or class R fuses
Power losses
1.5
Rated input current
Lug to terminal : 20 in-lb
Rated output current
600V @ 30A switch, 30 A type J fuse clips
Special family function
6
Special product function
Knife switch style handle
Spot size
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Sub group
-20
Temperature, max
Protective cover
Transient detect
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 5V @ 1mA min per IEC
Number of poles
3
Rated permanent current Iu
30 A
Max. rated operation voltage Ue AC
600 V
Type of control element
Long turning handle
Switching frequency, max
6 ops/m
Continuous current rating
30 A
Number of switches
1
Motor drive optional
False
Voltage release optional
False
Type of electrical connection of main circuit
Screw connection
Switch and fuse rating (fusing)
600V @ 30A switch, 30 A Type J fuse clips
Short circuit withstand capability
200000A @ 600V AC, with class J or class R fuses
KW rating, max
5.5 kW @ 220...240V AC, 3-phase, 50 Hz per IEC (AC23)
Hp rating, max
7.5Hp @ 230V AC, 3-phase, 60 Hz per UL and CSA
Auxiliary contact electrical ratings
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Electrical interlock ratings
Standard contact 2 NO: 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC
With pre-assembled cabling
False
Dielectric strength
2200V @ 1min
Operating handle style
Knife switch style handle
Interlockable
True
Recommended torque
Switch side: 45 in-lb
Version as main switch
True
Factory option
Protective cover
Mechanical life operations
10000
Degree of protection
Operating handles: painted Type 1, 3R, 4, 12
Material
Switches, mechanisms and accessory kits: Zinc-plated Steel, RoHS compliant finish
Width
6.81 in
Device construction
Built-in device fixed built-in technique
Height
8.58 in
Depth
3.63 in
Conductor size
Single Port copper lug: 16 AWG @ copper conductor
Altitude
2000 m (6562 ft) per IEC 947-1
Ambient temperature
Storage: -40...65 °C (-40...149 °F)
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
1494-td002_-en-p Technical Data
1494-TD002
General Publication
Product Cutsheet --
Technical Data Publication
1494-td002_-en-p 1494-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Disconnect Kits
CloseClose
1494U-J30-C3-M-PC
Close
Print
Allen-Bradley 1494U-J30-C3-M-PC product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose