Connection type | Switch body : glass-filled thermoplastic |
---|---|
Efficiency | -20 None |
Flicker | 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC |
Fuse block option | 55 kW @ 500...600V AC, 3-phase, 50 Hz |
Hold-up time | -40 None |
Individual harmonics (DC-127th) | 50Hp @ 600V DC per UL and CSA |
Interharmonics | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA min per IEC |
LED status | 10000 None |
Level-5 lens color | 2000 m per IEC 947-1 |
NEMA rating designation | 100A @ 250/600V DC |
Operating distance | 2200V @ 1min |
Operational range | 200000A @ 600V AC : with class J or class R fuses |
Power losses | 10 None |
Rated input current | Lug to terminal : 90 in-lb |
Rated output current | 600V @ 100A switch, 100 A type J fuse clips |
Special family function | 6 None |
Special product function | Knife switch style handle |
Spot size | 90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1 |
Sub group | -20 None |
Temperature, max | Stainless steel handle |
Transient detect | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 5V @ 1mA min per IEC |
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Rated permanent current Iu | 100 A |
Max. rated operation voltage Ue AC | 600 V |
Type of control element | Long turning handle |
Number of switches | 1 None |
Type of electrical connection of main circuit | Screw connection |
Device construction | Built-in device fixed built-in technique |
---|
Relative humidity | Operating handles : Type 4, 4X (Painted Type 1, 3R, 4, 12 (stainless steel) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.097 |
Lead Time | 15 |
Dimension Width | 41.592 |
Dimension Length | 44.292 |
Stock Status | NON_STOCKED |
Weight | 7.144 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Connection type | Switch body : glass-filled thermoplastic |
---|---|
Efficiency | -20 None |
Flicker | 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC |
Fuse block option | 55 kW @ 500...600V AC, 3-phase, 50 Hz |
Hold-up time | -40 None |
Individual harmonics (DC-127th) | 50Hp @ 600V DC per UL and CSA |
Interharmonics | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA min per IEC |
LED status | 10000 None |
Level-5 lens color | 2000 m per IEC 947-1 |
NEMA rating designation | 100A @ 250/600V DC |
Operating distance | 2200V @ 1min |
Operational range | 200000A @ 600V AC : with class J or class R fuses |
Power losses | 10 None |
Rated input current | Lug to terminal : 90 in-lb |
Rated output current | 600V @ 100A switch, 100 A type J fuse clips |
Special family function | 6 None |
Special product function | Knife switch style handle |
Spot size | 90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1 |
Sub group | -20 None |
Temperature, max | Stainless steel handle |
Transient detect | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 5V @ 1mA min per IEC |
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Rated permanent current Iu | 100 A |
Max. rated operation voltage Ue AC | 600 V |
Type of control element | Long turning handle |
Number of switches | 1 None |
Type of electrical connection of main circuit | Screw connection |
Device construction | Built-in device fixed built-in technique |
---|
Relative humidity | Operating handles : Type 4, 4X (Painted Type 1, 3R, 4, 12 (stainless steel) |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.097 |
Lead Time | 15 |
Dimension Width | 41.592 |
Dimension Length | 44.292 |
Stock Status | NON_STOCKED |
Weight | 7.144 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1494-td002_-en-p
Technical Data
1494-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.