Connection type | Switch body : glass-filled thermoplastic |
---|---|
Efficiency | -20 None |
Flicker | 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC |
Fuse block option | 55 kW @ 500...600V AC, 3-phase, 50 Hz |
Hold-up time | -40 None |
Individual harmonics (DC-127th) | 50Hp @ 600V DC per UL and CSA |
Interharmonics | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA min per IEC |
LED status | 10000 None |
Level-5 lens color | 2000 m per IEC 947-1 |
NEMA rating designation | 100A @ 250/600V DC |
Operating distance | 2200V @ 1min |
Operational range | 200000A @ 600V AC : with class J or class R fuses |
Power losses | 10 None |
Rated input current | Lug to terminal : 90 in-lb |
Rated output current | 600V @ 100A switch, 100 A type J fuse clips |
Special family function | 6 None |
Special product function | Knife switch style handle |
Spot size | 90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1 |
Sub group | -20 None |
Temperature, max | 2 N.O. auxiliary contact (10 A) |
Transient detect | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 5V @ 1mA min per IEC |
Number of auxiliary contacts as normally open contact | 2 |
---|---|
Number of poles | 3 |
Rated permanent current Iu | 100 A |
Max. rated operation voltage Ue AC | 600 V |
Type of control element | Long turning handle |
Switching frequency, max | 6 ops/m |
Continuous current rating | 100 A |
Number of switches | 1 None |
Motor drive optional | False |
Voltage release optional | False |
Type of electrical connection of main circuit | Screw connection |
Switch and fuse rating (fusing) | 600V @ 100A switch, 100 A Type J fuse clips |
Short circuit withstand capability | 200000A @ 600V AC, with class J or class R fuses |
KW rating, max | 55 kW @ 500...600V AC, 3-phase, 50 Hz per IEC (AC23) |
Hp rating, max | 75Hp @ 575V AC, 3-phase, 60 Hz per UL and CSA |
Auxiliary contact electrical ratings | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC |
Electrical interlock ratings | Standard contact 2 NO: 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC |
With pre-assembled cabling | False |
Dielectric strength | 2200V @ 1min |
Operating handle style | Knife switch style handle |
Interlockable | True |
---|---|
Recommended torque | Switch side: 150 in-lb |
Version as main switch | True |
Factory option | Non-metallic handle |
Mechanical life operations | 10000 None |
Degree of protection | Operating handles: non-metallic Type 1, 3R, 4, 4X, 12 |
Material | Switches, mechanisms and accessory kits: Zinc-plated Steel, RoHS compliant finish |
Width | 6.81 in |
---|---|
Device construction | Built-in device fixed built-in technique |
Height | 8.9 in |
Depth | 3.63 in |
Conductor size | Single Port copper lug: 8…1 AWG @ copper conductor |
Altitude | 2000 m (6562 ft) per IEC 947-1 |
---|---|
Ambient temperature | Storage: -40...65 °C (-40...149 °F) |
Relative humidity | 90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Connection type | Switch body : glass-filled thermoplastic |
---|---|
Efficiency | -20 None |
Flicker | 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC |
Fuse block option | 55 kW @ 500...600V AC, 3-phase, 50 Hz |
Hold-up time | -40 None |
Individual harmonics (DC-127th) | 50Hp @ 600V DC per UL and CSA |
Interharmonics | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA min per IEC |
LED status | 10000 None |
Level-5 lens color | 2000 m per IEC 947-1 |
NEMA rating designation | 100A @ 250/600V DC |
Operating distance | 2200V @ 1min |
Operational range | 200000A @ 600V AC : with class J or class R fuses |
Power losses | 10 None |
Rated input current | Lug to terminal : 90 in-lb |
Rated output current | 600V @ 100A switch, 100 A type J fuse clips |
Special family function | 6 None |
Special product function | Knife switch style handle |
Spot size | 90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1 |
Sub group | -20 None |
Temperature, max | 2 N.O. auxiliary contact (10 A) |
Transient detect | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 5V @ 1mA min per IEC |
Number of auxiliary contacts as normally open contact | 2 |
---|---|
Number of poles | 3 |
Rated permanent current Iu | 100 A |
Max. rated operation voltage Ue AC | 600 V |
Type of control element | Long turning handle |
Switching frequency, max | 6 ops/m |
Continuous current rating | 100 A |
Number of switches | 1 None |
Motor drive optional | False |
Voltage release optional | False |
Type of electrical connection of main circuit | Screw connection |
Switch and fuse rating (fusing) | 600V @ 100A switch, 100 A Type J fuse clips |
Short circuit withstand capability | 200000A @ 600V AC, with class J or class R fuses |
KW rating, max | 55 kW @ 500...600V AC, 3-phase, 50 Hz per IEC (AC23) |
Hp rating, max | 75Hp @ 575V AC, 3-phase, 60 Hz per UL and CSA |
Auxiliary contact electrical ratings | AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC |
Electrical interlock ratings | Standard contact 2 NO: 10A @ 250V AC, 0.3A @ 250V DC per NEMA/EEMAC |
With pre-assembled cabling | False |
Dielectric strength | 2200V @ 1min |
Operating handle style | Knife switch style handle |
Interlockable | True |
---|---|
Recommended torque | Switch side: 150 in-lb |
Version as main switch | True |
Factory option | Non-metallic handle |
Mechanical life operations | 10000 None |
Degree of protection | Operating handles: non-metallic Type 1, 3R, 4, 4X, 12 |
Material | Switches, mechanisms and accessory kits: Zinc-plated Steel, RoHS compliant finish |
Width | 6.81 in |
---|---|
Device construction | Built-in device fixed built-in technique |
Height | 8.9 in |
Depth | 3.63 in |
Conductor size | Single Port copper lug: 8…1 AWG @ copper conductor |
Altitude | 2000 m (6562 ft) per IEC 947-1 |
---|---|
Ambient temperature | Storage: -40...65 °C (-40...149 °F) |
Relative humidity | 90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
1494-td002_-en-p
Technical Data
1494-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.