Loading
View all 1494C Cable-operated
  • alt text
alt text
1494C-DJ622-A4-B1-E-FF

200 A Flange Mtd Cable Switch

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 1494C-DJ622-A4-B1-E-FF product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of May 31, 2019, the 200 A Flange Mtd Cable Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: May 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 1494U-J200-C4-LC-M-NONO-PC [https://www.rockwellautomation.com/en-us/products/details.1494U-J200-C4-LC-M-NONO-PC.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of May 31, 2019, the 200 A Flange Mtd Cable Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: May 31, 2019 Replacement Category: Engineering Replacement Replacement Product: 1494U-J200-C4-LC-M-NONO-PC [https://www.rockwellautomation.com/en-us/products/details.1494U-J200-C4-LC-M-NONO-PC.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Documents
Alternative Products
Technotes
Number of auxiliary contacts as normally open contact
2
Rated permanent current Iu
200 A
Max. rated operation voltage Ue AC
600 V
Type of control element
Long turning handle
Switching frequency, max
300 ops/m
Insulation voltage
Rated 660V per IEC
Fuse/fuse clip type
Type J fuse clips
Number of switches
1
Motor drive integrated
False
Motor drive optional
False
Voltage release optional
False
Continuous current (Ithe) rating
200A @ 600V AC per UL/CSA/NEMA
Type of electrical connection of main circuit
Screw connection
KW rating (AC23), max
90 kW @ 440V AC @ 50Hz per IEC
Hp rating
60Hp @ 230V AC, 60 Hz per UL/CSA/NEMA
Switch and fuse rating (fusing)
600V 200 A switch, 200 A clips
Short circuit withstand capability
200000A @ 600V AC: with Class J or Class R fuses
Low level auxiliary 1 NO or 1 NC contact rating
C300, R150 per NEMA/EEMAC
Standard auxiliary 1 NO or 1 NC contact rating
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Dielectric strength
2200V @ 1min
Electrical life cycle
6000 ops at rated current
Standard electrical interlock 1 NO and 1 NC contact rating
20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Standard electrical interlock 2 NO and 2 NC contact rating
20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Version as emergency stop installation
False
Mechanical life operations
8000 (typical)
Version as safety switch
False
Recommended torque
Lug to terminal: 175 in-lb
Version as reversing switch
False
Version as main switch
True
Version as maintenance-/service switch
True
Factory option
Painted metal handle
Degree of protection
Operating handles: Type 1, 3R, 4, 12
Material
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
Suitable for front mounting 4-hole
False
Suitable for front mounting centre
False
Colour control element
Black
Device construction
Built-in device fixed built-in technique
Disconnect mechanism
Right-hand mechanism
Suitable for floor mounting
False
Suitable for distribution board installation
True
Suitable for intermediate mounting
True
Cable mechanism
Cable operated mechanism 4 ft
Terminals
3/8 in-24 screw-lug, copper
Conductor size
#6...4 AWG (16...95 mm²)
Switch body material
Glass-filled thermoset plastic
Altitude
2000 m per IEC 947-1
Ambient enclosed temperature
-20 °C
Ambient storage temperature
-40 °C
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Ambient open temperature
-20 °C
Technical Data Publication
1494-td002_-en-p 1494-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact
2
Rated permanent current Iu
200 A
Max. rated operation voltage Ue AC
600 V
Type of control element
Long turning handle
Switching frequency, max
300 ops/m
Insulation voltage
Rated 660V per IEC
Fuse/fuse clip type
Type J fuse clips
Number of switches
1
Motor drive integrated
False
Motor drive optional
False
Voltage release optional
False
Continuous current (Ithe) rating
200A @ 600V AC per UL/CSA/NEMA
Type of electrical connection of main circuit
Screw connection
KW rating (AC23), max
90 kW @ 440V AC @ 50Hz per IEC
Hp rating
60Hp @ 230V AC, 60 Hz per UL/CSA/NEMA
Switch and fuse rating (fusing)
600V 200 A switch, 200 A clips
Short circuit withstand capability
200000A @ 600V AC: with Class J or Class R fuses
Low level auxiliary 1 NO or 1 NC contact rating
C300, R150 per NEMA/EEMAC
Standard auxiliary 1 NO or 1 NC contact rating
AC 15, DC 13 to IEC/EN60947-5-1 and UL 508, 17V @ 5mA minimum per IEC
Dielectric strength
2200V @ 1min
Electrical life cycle
6000 ops at rated current
Standard electrical interlock 1 NO and 1 NC contact rating
20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Standard electrical interlock 2 NO and 2 NC contact rating
20A @ 480V AC, 0.25A @ 250V DC per NEMA/EEMAC
Version as emergency stop installation
False
Mechanical life operations
8000 (typical)
Version as safety switch
False
Recommended torque
Lug to terminal: 175 in-lb
Version as reversing switch
False
Version as main switch
True
Version as maintenance-/service switch
True
Factory option
Painted metal handle
Degree of protection
Operating handles: Type 1, 3R, 4, 12
Material
Switches, mechanisms and accessory kits: zinc-plated steel, RoHS compliant finish
Suitable for front mounting 4-hole
False
Suitable for front mounting centre
False
Colour control element
Black
Device construction
Built-in device fixed built-in technique
Disconnect mechanism
Right-hand mechanism
Suitable for floor mounting
False
Suitable for distribution board installation
True
Suitable for intermediate mounting
True
Cable mechanism
Cable operated mechanism 4 ft
Terminals
3/8 in-24 screw-lug, copper
Conductor size
#6...4 AWG (16...95 mm²)
Switch body material
Glass-filled thermoset plastic
Altitude
2000 m per IEC 947-1
Ambient enclosed temperature
-20 °C
Ambient storage temperature
-40 °C
Relative humidity
90% @ 20°C (68 °F) and 50% @ 40°C (104 °F) per IEC 947-1
Ambient open temperature
-20 °C
Documents
1494-td002_-en-p Technical Data
1494-TD002
Technical Data Publication
1494-td002_-en-p 1494-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
200 A Flange Mtd Cable Switch
CloseClose
1494C-DJ622-A4-B1-E-FF
Close
Print
Allen-Bradley 1494C-DJ622-A4-B1-E-FF product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose