| Current |
120 V AC
|
|---|
| Size |
40 pin
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Application Notes & Pinout Diagrams | -- |
| General | Label Card 1 of 3 (Not to scale, for reference only) | -- |
| General | Specifications | -- |
| General | Label Card 3 of 3 (Not to scale, for reference only) | -- |
| General | Label Card 2 of 3 (Not to scale, for reference only) | -- |
| General | Product Cutsheet | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| Technical Data | 1492-td008_-en-p | 1492-TD008 |
| User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Current |
120 V AC
|
|---|
| Size |
40 pin
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Application Notes & Pinout Diagrams
General
-- |
|
Label Card 1 of 3 (Not to scale, for reference only)
General
-- |
|
Specifications
General
-- |
|
Label Card 3 of 3 (Not to scale, for reference only)
General
-- |
|
Label Card 2 of 3 (Not to scale, for reference only)
General
-- |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
1492-td008_-en-p
Technical Data
1492-TD008 |
|
1492-um001_-en-e
User Manual
1492-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Application Notes & Pinout Diagrams | -- |
| General | Label Card 1 of 3 (Not to scale, for reference only) | -- |
| General | Specifications | -- |
| General | Label Card 3 of 3 (Not to scale, for reference only) | -- |
| General | Label Card 2 of 3 (Not to scale, for reference only) | -- |
| General | Product Cutsheet | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| Technical Data | 1492-td008_-en-p | 1492-TD008 |
| User Manual | 1492-um001_-en-e | 1492-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.