Resistance tolerance | ±5% |
---|---|
Dielectric withstanding voltage (resistor) | 700 V |
Resistance value | 100 mohm |
Standard resistance range | 1 to 100000000 Ω |
Rated continuous working voltage (resistor) | 0.5 x R or 300V maximum |
Current, max | 24 A (bus), 0.25...0.5VA (resistor) |
Rated voltage | 600 V |
Type of component | Resistor |
Voltage rating | 600V AC/DC |
Resistor type | Carbon fixed, 0.5 W, 5% |
---|---|
Depth | 2.8 in |
Width | 0.24 in |
Height | 2.61 in |
Colour | Black |
Mounting method | DIN rail (top hat rail) 35 mm |
Wire strip length | 0.38 in |
Wire range (rated cross section) | 30...12 AWG |
Terminal block type | Resistor component, multi-rail |
Closing plate required | Yes |
---|---|
Type of electrical connection 1 | Screw connection |
Density | 50 pcs./ft |
Recommended tightening torque | 3 in-lb |
Bulletin number | Connection products |
Operating temperature | -4 °F |
---|---|
Storage temperature | -40 °F |
Insulation temperature | -40 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.524 |
Lead Time | 19 |
Dimension Width | 11.811 |
Dimension Length | 8.001 |
Stock Status | NON_STOCKED |
Weight | 27.216 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Resistance tolerance | ±5% |
---|---|
Dielectric withstanding voltage (resistor) | 700 V |
Resistance value | 100 mohm |
Standard resistance range | 1 to 100000000 Ω |
Rated continuous working voltage (resistor) | 0.5 x R or 300V maximum |
Current, max | 24 A (bus), 0.25...0.5VA (resistor) |
Rated voltage | 600 V |
Type of component | Resistor |
Voltage rating | 600V AC/DC |
Resistor type | Carbon fixed, 0.5 W, 5% |
---|---|
Depth | 2.8 in |
Width | 0.24 in |
Height | 2.61 in |
Colour | Black |
Mounting method | DIN rail (top hat rail) 35 mm |
Wire strip length | 0.38 in |
Wire range (rated cross section) | 30...12 AWG |
Terminal block type | Resistor component, multi-rail |
Closing plate required | Yes |
---|---|
Type of electrical connection 1 | Screw connection |
Density | 50 pcs./ft |
Recommended tightening torque | 3 in-lb |
Bulletin number | Connection products |
Operating temperature | -4 °F |
---|---|
Storage temperature | -40 °F |
Insulation temperature | -40 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.524 |
Lead Time | 19 |
Dimension Width | 11.811 |
Dimension Length | 8.001 |
Stock Status | NON_STOCKED |
Weight | 27.216 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1492-td015_-en-p
Technical Data
1492-TD015 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1492-td015_-en-p | 1492-TD015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.