1492-EBPD4
IEC Push-in Terminal Block End Barrier IEC Push-in Terminal Block End Barrier
| Colour |
Grey
|
|---|---|
| Width |
4.4 mm
|
| Height |
46.55 mm
|
| Length |
98.5 mm
|
| Type of end plate |
True
|
|---|
| Type of partition |
True
|
|---|---|
| Feature |
End barriers, Partition plates, Terminal covers
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Colour |
Grey
|
|---|---|
| Width |
4.4 mm
|
| Height |
46.55 mm
|
| Length |
98.5 mm
|
| Type of end plate |
True
|
|---|
| Type of partition |
True
|
|---|---|
| Feature |
End barriers, Partition plates, Terminal covers
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.